ECOFLEX, 2 Conductor 20 AWG (19/32) TC - Tinned Copper, MPPE Insulation, Slate MPPE Outer Jacket, AWM/STYLE 21819 105C, AWM/STYLE 21492 80C, VW-1, CSA C(RU) AWM I/II A/B FT1 C(RU) AWM I/II A/B FT1 UL VW-1
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 20 AWG | 19x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | mPPE - Modified Polyphenylene Ether | 0.009 in (0.23 mm) | 0.059 in (1.5 mm) | Black, Red |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| mPPE - Modified Polyphenylene Ether | 0.035 in (0.89 mm) | 0.192 in (4.88 mm) |
| Overall Cable Diameter (Nominal): | 0.192 in (4.88 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Inductance |
|---|---|---|---|
| Conductor(s) | 18.7 pF/ft (61.4 pF/m) | 83 Ohm | 0.17 µH/ft (0.56 µH/m) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (AWM 21819), 300 V (AWM 21492) | 600 V (CSA AWM) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 105°C | -40°C To +105°C | -5°C To +105°C |
| Stationary Min. |
|---|
| 1.2 in (30 mm) |
| Max. Pull Tension: | 11.9 lbs (5.40 kg) |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL VW-1, FT1 |
| AWM Compliance: | AWM 21819 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 79001 2C 20 AWG ECOFLEX(TM) RU AWM 21819 105C 600V OR 21492 80C 300V VW-1 CLASS K C(RU) AWM I/II A/B FT1 600V 105C CE ROHS (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.13 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 79001 SL005 | Black | Reel | 100 ft |
| 79001 SL001 | Black | Reel | 1,000 ft |