DeviceBus® for ODVA DeviceNet™, 2 Pair 16+18AWG (19x29+19x30) Tinned Copper, XLPE+ PP Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, LSZH Thermoset Outer Jacket, 600V TC-ER-ST1
| Suitable Applications: | harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Power Pair(s) | 1 | 16 AWG | 19x29 | TC - Tinned Copper |
| Data Pair(s) | 1 | 18 AWG | 19x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|---|
| Power Pair(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.031 in (0.79 mm) | Red & Black | |
| Data Pair(s) | PP - Polypropylene | 0.068 in (1.7 mm) | Blue & White | Flame Retardant |
| Element | Shield Type | Material | Coverage |
|---|---|---|---|
| Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Braid | Tinned Copper (TC) | 65% | 16 AWG (19x29) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 0.115 in (2.92 mm) | 0.646 in (16.4 mm) |
| Overall Cable Diameter (Nominal): | 0.646 in (16.4 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Delay | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| Power Pair(s) | 4.9 Ohm/1000ft (16 Ohm/km) | 8 Amps per Conductor at 25ºC | ||||
| Data Pair(s) | 6.9 Ohm/1000ft (23 Ohm/km) | 14.7 pF/ft (48.2 pF/m) | 120 Ohm | 1.6 ns/ft | 75% |
| Nom Outer Shield DCR: | 1.8 Ohm/1000ft (5.9 Ohm/km) |
| UL Voltage Rating |
|---|
| 600 V (TC-ER-ST1) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 75°C Dry | -20°C to +75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 6.0 in (150 mm) | 6.0 in |
| Max. Pull Tension: | 190 lbs (86 kg) |
| Bulk Cable Weight: | 222 lbs/1000ft (330 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, 1202, IEC 60332-3-22 |
| NEC / UL Compliance: | Article 336, TC-ER-ST1 |
| AWM Compliance: | I/II A/B |
| Marine Compliance: | ABS Type Approval 20-HS1959654-PDA |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | ODVA Cable V |
| Notes: | Meter marks on jacket to aid users in installation. ODVA DeviceNet is an Open DeviceNet Vendor Association, Inc. trademark. |
| Update and Revision: | Revision Number: 0.378 Revision Date: 02-20-2026 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 7896Z 0105000 | Black | 612825190868 | C |
| Footnote: | C - CRATE REEL PUT-UP. |