Product Hierarchy
Product Hierarchy

7895A - DeviceBus®, 2 Pr #18+20 Str TC, PVC+FPE Ins, IS+OA TC Brd, PVC Jkt, CMG, PLTC




DeviceBus® for ODVA DeviceNet™, 2 Pair 18+20AWG (19x30+19x32) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Outer Jacket, CMG, PLTC

Product Overview

Suitable Applications: harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Power Pair(s)118 AWG19x30TC - Tinned Copper
Data Pair(s)120 AWG19x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Power Pair(s)PVC - Polyvinyl Chloride0.018 in (0.46 mm)0.080 in (2.0 mm)Red & Black
Data Pair(s)PE - Polyethylene (Foam)0.040 in (1.0 mm)0.129 in (3.28 mm)Blue & White
Inner Shield
ElementShield TypeMaterialCoverage
Power Pair(s)TapeBi-Laminate (Alum+Poly)100%
Data Pair(s)TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
BraidTinned Copper (TC)65%20 AWG (19x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.045 in (1.1 mm)0.378 in (9.60 mm)
Outer Jacket1 Table Notes: Jacket OD +/- 0.010
Overall Cable Diameter (Nominal): 0.378 in (9.60 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Conductor DCRNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Power Pair(s)6.9 Ohm/1000ft6.9 Ohm/1000ft (23 Ohm/km)4 Amps Per Conductor at 24 V (per NEC CL2) (Power Pair)
Data Pair(s)10.9 Ohm/1000ft (35.8 Ohm/km)10.9 Ohm/100m12 pF/ft (39 pF/m)120 Ohm75%
Nom Outer Shield DCR: 3.2 Ohm/1000ft (10 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG, PLTC), 600 V (UL AWM 20201)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
3.8 in (97 mm)3.8 in (97 mm)
Max. Pull Tension: 65 lbs (29 kg)
Bulk Cable Weight: 76 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEEE 1202, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 800, CMG, PLTC
AWM Compliance: AWM 20201
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
Other Standard Compliance(s): ODVA Cable III

Product Notes

Notes: Mid. Meter marks on jacket to aid users in installation. ODVA DeviceNet is an Open DeviceNet Vendor Association, Inc. trademark.

History

Update and Revision: Revision Number: 0.551 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7895A T5U500Gray T5UReel500 ft612825190806
7895A T5U1000Gray T5UReel1,000 ft612825190790C
7895A T5U5000Gray T5UReel5,000 ft612825190813C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Cabling Solutions for Industrial Applications
DeviceBus Cables
No accessories are available for this product