Product Hierarchy
Product Hierarchy

7891A - Audio Snake Cable, #26-2pr, TC, Indiv. Shielded, CM




Digital Audio Snake Cable, CM-Rated, 2-26 AWG tinned copper pairs, Datalene® insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simultaneously, PVC jacket

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
267x34TC - Tinned Copper2
Insulation
MaterialNom. Insulation DiameterColor CodeNotes
PE - Polyethylene (Foam)0.054 in (1.4 mm)Brown and Numbered 1, Red and Numbered 2HDPE
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Inner Shield Table Notes: Indiv. Foil tapes bonded to inner jacket
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.136 in (3.45 mm)
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.343 inYes

Electrical Characteristics

Electricals
Nom. Characteristic Impedance
110 Ohm
Delay
Nom. Velocity of Prop.
76%
High Frequency
Frequency [MHz]
0.384
0.7056
0.768
1.024
1.4112
1.536
2.048
2.8224
3.072
4.096
5.6448
6.144
8.192
11.2896
12.288
24.576

Mechanical Characteristics

Temperature
Operating
-30°C To +80°C
Max. Pull Tension: 24 lbs (11 kg)
Bulk Cable Weight: 49 lbs/1000ft (73 kg/km)

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: CM
CEC / C(UL) Compliance: CM.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment. Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

History

Update and Revision: Revision Number: 0.371 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7891A Z4B500Violet Z4BReel500 ft612825190769C
7891A Z4B1000Violet Z4BReel1,000 ft612825190752C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
TB65: Digital Studio Cable Guide
No accessories are available for this product