(109)CAT6 (250MHz), 4-Pair, U/UTP-unshielded, Riser-CMR, Premise Patch cable, 24 AWG solid bare copper conductors, polyolefin insulation, central filler, PVC jacket, RG-45 compatible
Suitable Applications: | Premise Patch Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | Solid | BC - Bare Copper | 4 |
Conductor Count: | 8 |
Total Number of Pairs: | 4 |
Material |
---|
PO - Polyolefin |
Bonded-Pair: | N/A |
Number | Color |
---|---|
1 | White/Blue Stripe & Blue |
2 | White/Orange Stripe & Orange |
3 | White/Green Stripe & Green |
4 | White/Brown Stripe & Brown |
Material | Nominal Diameter | Ripcord | Separator Material |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.205 in | No | Central Filler |
Max. Conductor DCR | Max. DCR Unbalance |
---|---|
93.8 Ohm/km | 5 % |
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
160 pF/100m | 15 pF/ft |
Frequency [MHz] | Max. Delay | Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
---|---|---|---|
100 MHz | 537.6 ns/100m | 45 ns/100m | 70% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 2.4 dB/100m | 74.3 dB | 72.3 dB | 67.8 dB | 64.8 dB | 20.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 40.0 dB | 35.0 dB |
4 MHz | 4.5 dB/100m | 65.3 dB | 63.3 dB | 55.8 dB | 52.7 dB | 23.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 40.0 dB | 23.0 dB |
8 MHz | 6.4 dB/100m | 60.8 dB | 58.8 dB | 49.7 dB | 46.7 dB | 24.5 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 40.0 dB | 16.9 dB |
10 MHz | 7.1 dB/100m | 59.3 dB | 57.3 dB | 47.8 dB | 44.8 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 40.0 dB | 15.0 dB |
16 MHz | 9.1 dB/100m | 56.2 dB | 54.3 dB | 43.7 dB | 40.7 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 38.0 dB | 10.9 dB |
20 MHz | 10.2 dB/100m | 54.8 dB | 52.8 dB | 41.8 dB | 38.8 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 37.0 dB | 9.0 dB |
25 MHz | 11.4 dB/100m | 53.3 dB | 51.3 dB | 39.8 dB | 36.8 dB | 24.3 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 36.0 dB | 7.0 dB |
31.25 MHz | 12.8 dB/100m | 51.9 dB | 49.9 dB | 37.9 dB | 34.9 dB | 23.6 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 35.1 dB | 5.1 dB |
62.5 MHz | 18.5 dB/100m | 47.4 dB | 45.4 dB | 31.9 dB | 28.9 dB | 21.5 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 32.0 dB | |
100 MHz | 23.8 dB/100m | 44.3 dB | 42.3 dB | 27.8 dB | 24.8 dB | 20.1 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 30.0 dB | |
155 MHz | 30.2 dB/100m | 41.5 dB | 39.5 dB | 23.9 dB | 20.9 dB | 18.8 dB | 100 ± 22 Ohm | 100 ± 15 Ohm | 28.1 dB | |
200 MHz | 34.8 dB/100m | 39.8 dB | 37.8 dB | 21.8 dB | 18.8 dB | 18.0 dB | 100 ± 22 Ohm | 100 ± 15 Ohm | 27.0 dB | |
250 MHz | 39.4 dB/100m | 38.3 dB | 36.3 dB | 19.8 dB | 16.8 dB | 17.3 dB | 100 ± 32 Ohm | 100 ± 15 Ohm | 26.0 dB |
Segregation class according EN50174-2: | a |
UL Voltage Rating |
---|
300 V RMS |
Installation Temperature Range: | 0°C To +50°C |
UL Temp Rating: | 75°C |
Storage Temperature Range: | -20°C To +75°C |
Operating Temperature Range: | -20°C To +75°C |
Bulk Cable Weight: | 20 lbs/1000ft |
Max. Pull Tension: | 25 lbs |
Min. Bend Radius During Installation: | 2.25 in |
Min. Bend Radius/Minor Axis: | 1.0 in |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMR |
ISO/IEC Compliance: | 11801 ed 2.2 (2011) Class E Patch |
CPR Euroclass: | Eca |
Data Category: | Category 6 |
ANSI Compliance: | S-116-732-2013 Category 6 Patch, ANSI/NEMA WC-66 Category 6 Patch |
TIA/EIA Compliance: | ANSI/TIA-568-C.2 Category 6 Patch |
IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Third Party Performance Verification: | Category 6 Patch |
Environmental Space: | Riser |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU REACH SVHC Compliance (yyyy-mm-dd): | 2017-07-10 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Non-Halogenated: | No |
Suitability - Oil Resistance: | No |
Suitability - Outdoor: | No |
Suitability - Sunlight Resistance: | No |
CSA/C(UL) Flammability: | FT4 |
UL Flammability: | UL 1666 Riser |
IEC Flammability: | IEC 60332-1-2 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
7883A 0101000 | Black | Reel | 1,000 ft | 612825190660 |
7883A 0101000 | Black | Reel | 1,000 ft | 612825190660 |
7883A 0061000 | Blue | Reel | 1,000 ft | 612825190639 |
7883A 0061000 | Blue | Reel | 1,000 ft | 612825190639 |
7883A F2V1000 | Gray | Reel | 1,000 ft | 612825190585 |
7883A F2V1000 | Gray | Reel | 1,000 ft | 612825190585 |
7883A 0051000 | Green | Reel | 1,000 ft | 612825190622 |
7883A 0051000 | Green | Reel | 1,000 ft | 612825190622 |
7883A 0031000 | Orange | Reel | 1,000 ft | 612825190608 |
7883A 0031000 | Orange | Reel | 1,000 ft | 612825190608 |
7883A 0071000 | Purple | Reel | 1,000 ft | 612825190646 |
7883A 0071000 | Purple | Reel | 1,000 ft | 612825190646 |
7883A 0021000 | Red | Reel | 1,000 ft | 612825190592 |
7883A 0021000 | Red | Reel | 1,000 ft | 612825190592 |
7883A 0091000 | White | Reel | 1,000 ft | 612825190653 |
7883A 0091000 | White | Reel | 1,000 ft | 612825190653 |
7883A 0041000 | Yellow | Reel | 1,000 ft | 612825190615 |
7883A 0041000 | Yellow | Reel | 1,000 ft | 612825190615 |
Footnote: | C - CRATE REEL PUT-UP. |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage Markings. |
Update and Revision: | Revision Number: 0.514 Revision Date: 04-29-2024 |