Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(757)Audio, Sound, & Control Cable
(235)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
CAT6 (250MHz), 4-Pair, U/UTP-unshielded, Riser-CMR, Premise Patch cable, 24 AWG solid bare copper conductors, polyolefin insulation, central filler, PVC jacket, RG-45 compatible
| Suitable Applications: | Premise Patch Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Separator | Material | Nom. Diameter | Ripcord |
|---|---|---|---|
| Central Filler | PVC - Polyvinyl Chloride | 0.205 in | No |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 160 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.4 | 74.3 | 72.3 | 67.8 | 64.8 | 20.0 | 100 ± 15 Ohm | 100 ± 15 Ohm | 40.0 | 35.0 |
| 4 | 4.5 | 65.3 | 63.3 | 55.8 | 52.7 | 23.0 | 100 ± 15 Ohm | 100 ± 15 Ohm | 40.0 | 23.0 |
| 8 | 6.4 | 60.8 | 58.8 | 49.7 | 46.7 | 24.5 | 100 ± 15 Ohm | 100 ± 15 Ohm | 40.0 | 16.9 |
| 10 | 7.1 | 59.3 | 57.3 | 47.8 | 44.8 | 25.0 | 100 ± 15 Ohm | 100 ± 15 Ohm | 40.0 | 15.0 |
| 16 | 9.1 | 56.2 | 54.3 | 43.7 | 40.7 | 25.0 | 100 ± 15 Ohm | 100 ± 15 Ohm | 38.0 | 10.9 |
| 20 | 10.2 | 54.8 | 52.8 | 41.8 | 38.8 | 25.0 | 100 ± 15 Ohm | 100 ± 15 Ohm | 37.0 | 9.0 |
| 25 | 11.4 | 53.3 | 51.3 | 39.8 | 36.8 | 24.3 | 100 ± 15 Ohm | 100 ± 15 Ohm | 36.0 | 7.0 |
| 31.25 | 12.8 | 51.9 | 49.9 | 37.9 | 34.9 | 23.6 | 100 ± 15 Ohm | 100 ± 15 Ohm | 35.1 | 5.1 |
| 62.5 | 18.5 | 47.4 | 45.4 | 31.9 | 28.9 | 21.5 | 100 ± 15 Ohm | 100 ± 15 Ohm | 32.0 | |
| 100 | 23.8 | 44.3 | 42.3 | 27.8 | 24.8 | 20.1 | 100 ± 15 Ohm | 100 ± 15 Ohm | 30.0 | |
| 155 | 30.2 | 41.5 | 39.5 | 23.9 | 20.9 | 18.8 | 100 ± 22 Ohm | 100 ± 15 Ohm | 28.1 | |
| 200 | 34.8 | 39.8 | 37.8 | 21.8 | 18.8 | 18.0 | 100 ± 22 Ohm | 100 ± 15 Ohm | 27.0 | |
| 250 | 39.4 | 38.3 | 36.3 | 19.8 | 16.8 | 17.3 | 100 ± 32 Ohm | 100 ± 15 Ohm | 26.0 |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.0 in (25 mm) | 2.25 in (57.2 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 20 lbs/1000ft (30 kg/km) |
| Environmental Suitability: | Riser, Indoor |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | UL 1666 Riser, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMR. |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568-C.2 Category 6 Patch |
| Third Party Performance Verification: | Category 6 Patch |
| ISO/IEC Compliance: | 11801 ed 2.2 (2011) Class E Patch |
| CENELEC Compliance: | Segregation class according EN50174-2 = a |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage Markings. |
| Update and Revision: | Revision Number: 0.518 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7883A 0101000 | Black | Reel | 1,000 ft | 612825190660 | C |
| 7883A 0101000 | Black | Reel | 1,000 ft | 612825190660 | C |
| 7883A 0061000 | Blue | Reel | 1,000 ft | 612825190639 | C |
| 7883A 0061000 | Blue | Reel | 1,000 ft | 612825190639 | C |
| 7883A F2V1000 | Gray | Reel | 1,000 ft | 612825190585 | C |
| 7883A F2V1000 | Gray | Reel | 1,000 ft | 612825190585 | C |
| 7883A 0051000 | Green | Reel | 1,000 ft | 612825190622 | C |
| 7883A 0051000 | Green | Reel | 1,000 ft | 612825190622 | C |
| 7883A 0031000 | Orange | Reel | 1,000 ft | 612825190608 | C |
| 7883A 0031000 | Orange | Reel | 1,000 ft | 612825190608 | C |
| 7883A 0071000 | Purple | Reel | 1,000 ft | 612825190646 | C |
| 7883A 0071000 | Purple | Reel | 1,000 ft | 612825190646 | C |
| 7883A 0021000 | Red | Reel | 1,000 ft | 612825190592 | C |
| 7883A 0021000 | Red | Reel | 1,000 ft | 612825190592 | C |
| 7883A 0091000 | White | Reel | 1,000 ft | 612825190653 | C |
| 7883A 0091000 | White | Reel | 1,000 ft | 612825190653 | C |
| 7883A 0041000 | Yellow | Reel | 1,000 ft | 612825190615 | C |
| 7883A 0041000 | Yellow | Reel | 1,000 ft | 612825190615 | C |
| Footnote: | C - CRATE REEL PUT-UP. |