Product Hierarchy
Product Hierarchy

7860ENS - Category 6 Cable, 4 Pair bonded, SF/UTP, LSZH Indoor CPR Eca


Category 6 Premise Horizontal Cable (250MHz), 4-Pair, 23 AWG solid bare copper conductors, SF/UTP, Polyethylene insulation, Beldfoil® shield, AWG 26 solid tinned copper drainwire, tinned copper braid shield (40% coverage), LSZH jacket

Product Overview

Suitable Applications: Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Individual Pair23 AWGSolidBC - Bare Copper4
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Individual PairPE - Polyethylene1.35 mm (0.0531 in)White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown
Bonded-Pair: Yes
Cable Core
DescriptionSeparator
4 pairs twisted together covered with a polyester foilCenter Member (Patented X-Spline®)
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%26 AWG (Solid) TC
BraidTinned Copper (TC)40%
Outer Shield Table Notes: Aluminum facing outside in contact with drain wire
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)7.4 mm (0.29 in)
Overall Cable Diameter (Nominal): 7.4 mm (0.29 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft)56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
40 ns/100m67%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.1 dB/100m75.372.373.270.27067204035
43.8 dB/100m66.363.362.459.45855233423
106 dB/100m60.357.354.351.35047253015
167.6 dB/100m57.254.249.646.645.942.9252810.9
208.5 dB/100m55.852.847.344.3444125279
31.210.7 dB/100m52.949.942.139.140.137.123.625.15.1
62.515.5 dB/100m48.445.432.929.934.131.121.522
10019.9 dB/100m45.342.325.422.4302720.120
15525.3 dB/100m42.439.417.114.126.223.218.818.1
20029.1 dB/100m40.837.811.68.624211817
25033 dB/100m39.336.36.33.3221917.316
Transfer Impedance
FrequencyMax. Transfer Impedance
1 MhzMax. 50 mOhm/m
10 MhzMax. 100 mOhm/m
30 MhzMax. 200 mOhm/m
100 MhzMax. 1000 mOhm/m
Transfer Impedance Class: Grade 2
Screening Class: Type II
Screening Table Notes: Coupling Attenuation
Voltage
Voltage Rating
72 V DC

Mechanical Characteristics

Temperature
OperatingInstallation
-30°C to +60°C0°C To +50°C
Bend Radius
Stationary Min.Installation Min.
30 mm (1.2 in)60 mm
Max. Pull Tension: 110 N (25 lbf)
Bulk Cable Weight: 56 kg/km

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Eca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
IEEE Compliance: PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA 568.2-D
ISO/IEC Compliance: ISO/IEC 11801-1
CENELEC Compliance: EN 50173-1, Segregation class according EN50174-2 = c
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.305 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
7860ENS.01500BlueReel500 m8719605016621
7860ENS.K1500BlueReel500 m8719605016645
7860ENS.011000BlueReel1,000 m8719605016614
7860ENS.08305GrayReel305 m8719605016638
7860ENS.K8305GrayReel305 m8719605016652
7860ENS.00500Gray, RAL 7032Reel500 m8719605016607
7860ENS.001000Gray, RAL 7032Reel1,000 m8719605016591
Date: 2005-01-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product