(10)Cat. 6 (250MHz), 4-Pair, F/UTP Foil shielded, Premise Horizontal Cable, 23 AWG solid bare copper conductors, Polyethylene insulation, Beldfoil® shield, AWG 26 solid tinned copper drainwire, LSZH jacket
Suitable Applications: | Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
23 | Solid | BC - Bare Copper | 4 |
Conductor Count: | 8 |
Total Number of Pairs: | 4 |
Type | Material | Nominal Diameter |
---|---|---|
Dielectric | PO - Polyolefin | 1.35 mm |
Bonded-Pair: | Yes |
Number | Color |
---|---|
Pair 1 | White/Blue & Blue |
Pair 2 | White/Green & Green |
Pair 3 | White/Orange & Orange |
Pair 4 | White/Brown & Brown |
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D | Drainwire Position |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 26 | Solid | Over foil |
Table Notes: | Aluminum facing outside in contact with drain wire |
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.3 mm | 0.3 mm |
Min Elongation at Breakof Conductors: | 10 % |
Min Elongation at Breakof Insulation: | 100 % |
Min Elongation at Breakof Jacket: | 100 % |
Min Tensile Strength of Jacket: | 9 MPa |
Max. Conductor DCR | Max DCR Unbalanced Between Pairs [%] | Max. DCR Unbalanced Within Pair [%] |
---|---|---|
95 Ohm/km | 4 % | 2 % |
Max. Capacitance Unbalance | Max. Mutual Capacitance |
---|---|
1,600 pF/m | 56 pF/m |
Nominal Characteristic Impedance |
---|
100 Ohm |
Max. Delay Skew | Min. Velocity of Propagation |
---|---|
40 ns/100m | 60% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 2.1 dB/100m | 75.3 dB | 72.3 dB | 73.2 dB | 70.2 dB | 70 dB | 67 dB | 20 dB | 40 dB | 35 dB |
4 MHz | 3.8 dB/100m | 66.3 dB | 63.3 dB | 62.4 dB | 59.4 dB | 58 dB | 55 dB | 23 dB | 34 dB | 23 dB |
10 MHz | 6 dB/100m | 60.3 dB | 57.3 dB | 54.3 dB | 51.3 dB | 50 dB | 47 dB | 25 dB | 30 dB | 15 dB |
16 MHz | 7.6 dB/100m | 57.2 dB | 54.2 dB | 49.6 dB | 46.6 dB | 45.9 dB | 42.9 dB | 25 dB | 28 dB | 10.9 dB |
20 MHz | 8.5 dB/100m | 55.8 dB | 52.8 dB | 47.3 dB | 44.3 dB | 44 dB | 41 dB | 25 dB | 27 dB | 9 dB |
31.2 MHz | 10.7 dB/100m | 52.9 dB | 49.9 dB | 42.1 dB | 39.1 dB | 40.1 dB | 37.1 dB | 23.6 dB | 25.1 dB | 5.1 dB |
62.5 MHz | 15.5 dB/100m | 48.4 dB | 45.4 dB | 32.9 dB | 29.9 dB | 34.1 dB | 31.1 dB | 21.5 dB | 22 dB | |
100 MHz | 19.9 dB/100m | 45.3 dB | 42.3 dB | 25.4 dB | 22.4 dB | 30 dB | 27 dB | 20.1 dB | 20 dB | |
155 MHz | 25.3 dB/100m | 42.4 dB | 39.4 dB | 17.1 dB | 14.1 dB | 26.2 dB | 23.2 dB | 18.8 dB | 18.1 dB | |
200 MHz | 29.1 dB/100m | 40.8 dB | 37.8 dB | 11.6 dB | 8.6 dB | 24 dB | 21 dB | 18 dB | 17 dB | |
250 MHz | 33 dB/100m | 39.3 dB | 36.3 dB | 6.3 dB | 3.3 dB | 22 dB | 19 dB | 17.3 dB | 16 dB |
Table Notes: | Limits below 4 MHz are for information only. Reference standard: IEC 61156-5 |
General Electrical Parameters Notes: | Reference standard: ISO/IEC 61156-5 |
Coupling Attenuation Class: | Type II |
Segregation class according EN50174-2: | c |
Frequency [MHz] | Description | Transfer Impedance |
---|---|---|
1 Mhz | Grade 2 | Max. 50 mOhm/m |
10 Mhz | Max. 100 mOhm/m | |
30 Mhz | Max. 200 mOhm/m | |
100 Mhz | Max. 1000 mOhm/m |
Max. Recommended Current [A] |
---|
1.5 Amps per Conductor |
Voltage Rating [V] |
---|
72 V |
Installation Temp Range: | 0°C To +50°C |
Operating Temp Range: | -30°C To +60°C |
Bulk Cable Weight: | 50 kg/km |
Max. Pull Tension: | 80 N |
Min Bend Radius During Installation: | 58 mm |
Min Bend Radius During Operation: | 29 mm |
IEC Compliance: | ISO/IEC 11801-1 |
CPR Euroclass: | Dca-s2,d1,a1 |
CENELEC Compliance: | EN 50173-1 |
Data Category: | Category 6 |
ANSI Compliance: | ANSI/TIA 568.2-D (2018) |
IEEE Compliance: | PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Environmental Space: | Indoor - Euroclass Dca |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-01-01 |
IEC Flammability: | IEC 60332-1-2 |
Burning Load: | 745 kJ/m |
IEC 60754-1 (EN50267-1)- Halogen Amount: | Zero |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 (EN50267-2)- Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 (EN 61034-2) (VDE 0482-1034) - Smoke Density Min. Transmittance: | 60% |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
7860ENH.03500 | Black | Reel | 500 m | 8719605016515 |
7860ENH.K1305 | Blue | Reel | 305 m | 8719605167859 |
7860ENH.01500 | Blue | Reel | 500 m | 8719605016485 |
7860ENH.011000 | Blue | Reel | 1,000 m | 8719605016478 |
7860ENH.00B100 | Gray | Flat Box | 100 m | 8719605016461 |
7860ENH.00305 | Gray | Reel | 305 m | 8719605016447 |
7860ENH.00500 | Gray | Reel | 500 m | 8719605016454 |
7860ENH.001000 | Gray | Reel | 1,000 m | 8719605016416 |
7860ENH.002000 | Gray | Reel | 2,000 m | 8719605016423 |
7860ENH.002100 | Gray | Reel | 2,100 m | 8719605016430 |
7860ENH.02500 | Purple | Reel | 500 m | 8719605016508 |
7860ENH.04500 | Yellow | Reel | 500 m | 8719605016522 |
Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
Update and Revision: | Revision Number: 0.262 Revision Date: 09-30-2020 |