Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
Category 6+ Enhanced Premise Horizontal Cable (600MHz), 4 Bonded-Pairs, 23 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket
Life Cycle Status: Discontinued
| Suitable Applications: | Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2001-10-17 |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Separator | Material | Nom. Diameter | Ripcord |
|---|---|---|---|
| Center Member (Patented E-Spline®) | PVC - Polyvinyl Chloride | 0.280 in (7.11 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.280 in (7.11 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 82 Ohm/km (25 Ohm/1000ft) | 90 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 38 ns/100m | 67% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 1.8 dB/100m | 82.3 | 80.3 | 80.5 | 78.5 | 74.8 | 72.8 | 20.0 | 100 ± 12 | 100 ± 15 | 40.0 | 35.0 |
| 4 | 3.5 dB/100m | 73.3 | 71.3 | 69.7 | 67.7 | 62.8 | 60.8 | 23.0 | 100 ± 12 | 100 ± 10.4 | 40.0 | 23.0 |
| 8 | 5.0 dB/100m | 68.8 | 66.8 | 63.7 | 61.7 | 56.7 | 54.7 | 24.5 | 100 ± 12 | 100 ± 8 | 40.0 | 16.9 |
| 10 | 5.7 dB/100m | 67.3 | 65.3 | 61.6 | 59.6 | 54.8 | 52.8 | 25.0 | 100 ± 12 | 100 ± 7.3 | 40.0 | 15.0 |
| 16 | 7.2 dB/100m | 64.2 | 62.2 | 57.0 | 55.0 | 50.7 | 48.7 | 25.0 | 100 ± 12 | 100 ± 5.7 | 38.0 | 10.9 |
| 20 | 8.1 dB/100m | 62.8 | 60.8 | 54.7 | 52.7 | 48.8 | 46.8 | 25.0 | 100 ± 12 | 100 ± 5 | 37.0 | 9.0 |
| 25 | 9.1 dB/100m | 61.3 | 59.3 | 52.3 | 50.3 | 46.8 | 44.8 | 25.0 | 100 ± 15 | 100 ± 5 | 36.0 | 7.0 |
| 30 | 10.0 dB/100m | 60.1 | 58.1 | 50.2 | 48.2 | 45.3 | 43.3 | 25.0 | 100 ± 15 | 100 ± 5 | 35.2 | 5.5 |
| 31.25 | 10.2 dB/100m | 59.9 | 57.9 | 49.7 | 47.7 | 44.9 | 42.9 | 25.0 | 100 ± 15 | 100 ± 5 | 35.1 | |
| 62.5 | 14.7 dB/100m | 55.4 | 53.4 | 40.7 | 38.7 | 38.9 | 36.9 | 25.0 | 100 ± 15 | 100 ± 5 | 32.0 | |
| 100 | 18.9 dB/100m | 52.3 | 50.3 | 33.4 | 31.4 | 34.8 | 32.8 | 25.0 | 100 ± 15 | 100 ± 5 | 30.0 | |
| 155 | 23.9 dB/100m | 49.4 | 47.4 | 25.5 | 23.5 | 31.0 | 29.0 | 22.8 | 100 ± 15 | 100 ± 5 | 28.1 | |
| 200 | 27.5 dB/100m | 47.8 | 45.8 | 20.3 | 18.3 | 28.8 | 26.8 | 21.6 | 100 ± 15 | 100 ± 5 | 27.0 | |
| 240 | 30.5 dB/100m | 46.6 | 44.6 | 16.1 | 14.1 | 27.2 | 25.2 | 20.6 | 100 ± 20 | 100 ± 5 | 26.2 | |
| 250 | 31.2 dB/100m | 46.3 | 44.3 | 15.2 | 13.2 | 26.8 | 24.8 | 20.5 | 100 ± 20 | 100 ± 5 | 26.0 | |
| 300 | 34.5 dB/100m | 43.1 | 43.1 | 8.6 | 8.6 | 25.3 | 23.3 | 20.1 | 100 ± 20 | 100 ± 5 | ||
| 310 | 35.2 dB/100m | 42.9 | 42.9 | 7.8 | 7.8 | 25.0 | 23.0 | 20.0 | 100 ± 20 | 100 ± 5 | ||
| 350 | 37.7 dB/100m | 42.1 | 42.1 | 4.5 | 4.5 | 23.9 | 21.9 | 19.8 | 100 ± 22 | 100 ± 5 | ||
| 400 | 40.6 dB/100m | 41.3 | 41.3 | 0.6 | 0.6 | 22.8 | 20.8 | 19.5 | 100 ± 22 | 100 ± 5 | ||
| 436 | 42.7 dB/100m | 40.7 | 40.7 | 22.0 | 20.0 | 19.1 | 100 ± 22 | 100 ± 5 | ||||
| 450 | 43.5 dB/100m | 40.5 | 40.5 | 21.7 | 19.7 | 18.9 | 100 ± 22 | 100 ± 5 | ||||
| 460 | 44.0 dB/100m | 40.4 | 40.4 | 21.5 | 19.5 | 18.8 | 100 ± 22 | 100 ± 5 | ||||
| 500 | 46.2 dB/100ft | 39.8 | 39.8 | 20.8 | 18.8 | 18.4 | 100 ± 22 | 100 ± 5 | ||||
| 550 | 48.8 dB/100ft | 39.2 | 39.2 | 20.0 | 18.0 | 18.0 | 100 ± 22 | 100 ± 5 | ||||
| 600 | 51.4 dB/100ft | 38.6 | 38.6 | 19.2 | 17.2 | 17.6 | 100 ± 22 | 100 ± 5 |
| UL Voltage Rating |
|---|
| 300 V (CMR), 300 V (CL3R) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 90°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.5 in (13 mm) | 2.25 in (57.2 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 33 lbs/1000ft |
| Environmental Suitability: | Riser, Indoor |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | UL 1666 Riser, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMR, CMR-LP (0.5A), CL3R-LP (0.5A) |
| CEC / C(UL) Compliance: | CMR. |
| ICEA Compliance: | S-116-732 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| NEMA Compliance: | ANSI/NEMA WC-66 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
| Third Party Performance Verification: | Category 6 |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| CENELEC Compliance: | Segregation class according EN50174-2 = a |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 7852A |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 600 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
| Update and Revision: | Revision Number: 0.581 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7851A 006Z1000 | 612825433378 | ||||
| 7851A 0101000 | Black | Reel | 1,000 ft | 612825190325 | |
| 7851A 010A1000 | Black | Reel-in-Box | 1,000 ft | 612825190318 | |
| 7851A 0061000 | Blue | Reel | 1,000 ft | 612825190288 | C |
| 7851A 006A1000 | Blue | Reel-in-Box | 1,000 ft | 612825190271 | |
| 7851A F6H1000 | Gray | Reel | 1,000 ft | 612825190189 | C |
| 7851A F6HA1000 | Gray | Reel-in-Box | 1,000 ft | 612825190172 | |
| 7851A 0051000 | Green | Reel | 1,000 ft | 612825190264 | C |
| 7851A 005A1000 | Green | Reel-in-Box | 1,000 ft | 612825190257 | |
| 7851A 0031000 | Orange | Reel | 1,000 ft | 612825190226 | C |
| 7851A 003A1000 | Orange | Reel-in-Box | 1,000 ft | 612825190219 | |
| 7851A 0021000 | Red | Reel | 1,000 ft | 612825190202 | |
| 7851A 002A1000 | Red | Reel-in-Box | 1,000 ft | 612825190196 | |
| 7851A 0091000 | White | Reel | 1,000 ft | 612825190301 | C |
| 7851A 009A1000 | White | Reel-in-Box | 1,000 ft | 612825190295 | |
| 7851A 0041000 | Yellow | Reel | 1,000 ft | 612825190240 | C |
| 7851A 004A1000 | Yellow | Reel-in-Box | 1,000 ft | 612825190233 |
| Footnote: | C - CRATE REEL PUT-UP. |