(109)4-Channel SMPTE Stadium Cable, 8 Single Mode Fiber, 8 TC Conductor (19x30) 18 AWG and 8 TC Conductor (7x32) 24 AWG, PVC Insulation, Beldfoil Shield, PVC Jacket, Riser
Suitable Applications: | 4 Channel Composite Camera Cable |
Element | No. of Conductors | AWG | Stranding | Material | Nominal Conductor DCR | Insulation Material | Insulation Nominal Diameter |
---|---|---|---|---|---|---|---|
Quad 1, Quad 2, Quad 3, Quad 4 | 8 | 24 | 7x32 | TC - Tinned Copper | 23.3 Ohm/1000ft Ohm/1000ft | PVC - Polyvinyl Chloride | 0.038 in |
Quad 1, Quad 2, Quad 3, Quad 4 | 8 | 18 | 19x30 | TC - Tinned Copper | 6.67 Ohm/1000ft | PVC - Polyvinyl Chloride | 0.080 in |
Description | Color |
---|---|
Quad 1 - 24 AWG | Red |
Quad 1 - 24 AWG | Gray |
Quad 1 - 18 AWG | White |
Quad 1 - 18 AWG | Black |
Quad 2 - 24 AWG | Red/Yellow |
Quad 2 - 24 AWG | Gray/Yellow |
Quad 2 - 18 AWG | White/Yellow |
Quad 2 - 18 AWG | Black/Yellow |
Quad 3 - 24 AWG | Red/Orange |
Quad 3 - 24 AWG | Gray/Orange |
Quad 3 - 18 AWG | White/Orange |
Quad 3 - 18 AWG | Black/Orange |
Quad 4 - 24 AWG | Red/Blue |
Quad 4 - 24 AWG | Gray/Blue |
Quad 4 - 18 AWG | White/Blue |
Quad 4 - 18 AWG | Black/Blue |
Shielding: | Multiple or Specialty |
Layer | Inner Shield Type | Inner Shield Material | Inner Shield Coverage | Drainwire AWG | Drainwire Stranding | Drainwire Material | Drainwire Diameter | Drainwire Position |
---|---|---|---|---|---|---|---|---|
Each Quad | Tape | Al/poly (Foil in) | 100.0 % | 22 | 7x30 | TC - Tinned Copper | 0.030 in | Under Each Quad's Shield Tape |
UL Description | UL Voltage Rating |
---|---|
24 AWG | 300 V RMS |
18 AWG | 300 V RMS |
Fiber Type | Fiber Count |
---|---|
OS2, G.657.A2 | 8 |
Fiber Color Coding: | Yellow Printed |
Subunit Diameter: | 0.078 in (2.0 mm) |
Buffer Material | Buffer Diameter |
---|---|
PVC - Polyvinyl Chloride | 900 µm |
Number of Active Subunits: | 8 |
Number of Subunit Positions: | 8 |
Fibers Per Subunit: | 1 |
Mode Field Diameter: | 9.2 µm |
Wavelength@Optical SM1: | 1310 nm, 1550 nm |
Max. Attenuation at 1310 nm: | 0.50 dB/km |
Max. Attenuation at 1550 nm: | 0.50 dB/km |
Nominal Diameter |
---|
0.510 in |
Jacket: | PVC |
Operating Temperature Range: | -20°C to 60°C |
Max. Pull Tension: | 170 lbs |
Bulk Cable Weight: | 187 lbs/1000ft |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMG |
Other Standards: | SMPTE 311 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
CA Prop 65 (CJ for Wire and Cable): | Yes |
China RoHS II (GB/T 26572-2011): | Yes |
Suitability - Indoor: | Yes |
CSA/C(UL) Flammability: | FT4, UL 1666 Vertical Shaft |
Plenum (Y/N): | N |
Update and Revision: | Revision Number: 0.22 Revision Date: 09-20-2023 |
Item # | Color | Length |
---|---|---|
7844R 0101000 | Black | 1,000 ft |
7844R 0104000 | Black | 4,000 ft |