Product Hierarchy
Product Hierarchy

78445 - ECOCABLE, 25C #20, Str, Modified Polyphenylene Ether-PE, 300 V, AWM/STYLE 21460 80C, VW-1, CSA C(RU) AWM I A/B FT1

ECOCABLE, 25 Conductor 20 AWG (19/32) TC - Tinned Copper, Modified Polyphenylene Ether-PE Insulation, Overall Aluminum/Polyester Shield, Slate Modified Polyphenylene Ether-PE Outer Jacket, AWM/STYLE 21460 80C, VW-1, CSA C(RU) AWM I A/B FT1 C(RU) AWM I A/B FT1 UL VW-1

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)2520 AWG19x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)mPPE - Modified Polyphenylene Ether0.007 in (0.18 mm)0.054 in (1.4 mm)Black, Red, White, Green, Orange, Blue, Brown, Yellow, Violet, Slate, Pink, Tan, Red/Green, Red/Yellow, Red/Black, White/Black, White/Red, White/Green, White/Yellow, White/Blue, White/Brown, White/Orange, White/Slate, White/Violet, White/Black/Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
mPPE - Modified Polyphenylene Ether0.015 in (0.38 mm)0.362 in (9.19 mm)Yes
Overall Cable Diameter (Nominal): 0.362 in (9.19 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Conductor(s)37 pF/ft (120 pF/m)67 pF/ft (220 pF/m)0.15 µH/ft (0.49 µH/m)
Nom Outer Shield DCR: 75 Ohm/1000ft (250 Ohm/km)
Voltage
UL Voltage Rating
300 V (AWM 21460), 300 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-40°C To +80°C
Bend Radius
Stationary Min.
3.6 in (91 mm)
Max. Pull Tension: 6.3 lbs (2.9 kg)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL VW-1, FT1
AWM Compliance: AWM 21460, AWM I A/B
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 78445 25C 20 AWG ECOCABLE(R) MINI RU AWM 21460 80C 300V VW-1 C(RU) AWM I A/B FT1 80C 300V CE ROHS (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.94 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
78445 SL005BlackReel100 ft
78445 SL001BlackReel1,000 ft
No accessories are available for this product