(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
22 | Solid | TC - Tinned Copper | 0.0264 in | 12 |
Conductor Count: | 24 |
Material |
---|
PO - Polyolefin |
Number | Color |
---|---|
1 | White/Blue Stripe & Blue/White Stripe |
2 | White/Orange Stripe & Orange/White Stripe |
3 | White/Green Stripe & Green/White Stripe |
4 | White/Brown Stripe & Brown/White Stripe |
5 | White/Gray Stripe & Gray/White Stripe |
6 | Red/Blue Stripe & Blue/Red Stripe |
7 | Red/Orange Stripe & Orange/Red Stripe |
8 | Red/Green Stripe & Green/Red Stripe |
9 | Red/Brown Stripe & Brown/Red Stripe |
10 | Red/Gray Stripe & Gray/Red Stripe |
11 | Black/Blue Stripe & Blue/Black Stripe |
12 | Black/Orange Stripe & Orange/Black Stripe |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 | Solid |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.475 in |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
15.4 Ohm/1000ft | 3.4 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
16 pF/ft | 29 pF/ft |
Nominal Inductance |
---|
0.21 µH/ft |
Nominal Characteristic Impedance |
---|
100 Ohm |
Nominal Velocity of Propagation (VP) [%] |
---|
66% |
Max. Recommended Current [A] |
---|
3.5 Amps per Conductor at 20ºC |
UL Voltage Rating |
---|
300 V RMS |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 116 lbs/1000ft |
Max. Pull Tension: | 187.2 lbs |
Min Bend Radius/Minor Axis: | 4.75 in |
NEC/(UL) Compliance: | MPR, CMR |
CEC/C(UL) Compliance: | CMR |
Environmental Space: | Riser |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-13 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Non-Halogenated: | No |
Suitability - Oil Resistance: | No |
Suitability - Outdoor: | No |
Suitability - Sunlight Resistance: | No |
UL Flammability: | UL1666 Riser |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
7840A 0601000 | Chrome | Reel | 1,000 ft | 612825190165 |
7840A 0602000 | Chrome | Reel | 2,000 ft | 612825001331 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.222 Revision Date: 01-05-2021 |