Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
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
(1200)Fiber Patch Cords
(488)Double-Ended Cordsets
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
(1366)Managed Switches
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
(391)Cellular Routers
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
22 AWG solid tinned copper conductors, 6 twisted pairs, flame retardant polyolefin insulation, overall Beldfoil® shield (100% coverage), 22 AWG solid tinned copper drain wire, PVC jacket.
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 | Solid | TC - Tinned Copper | 6 |
| Material | Color Code | Notes |
|---|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe, White/Gray Stripe & Gray/White Stripe, Red/Blue Stripe & Blue/Red Stripe | Flame Retardant |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.38 in | Yes |
| Nom. Characteristic Impedance |
|---|
| 100 Ohm |
| Nom. Velocity of Prop. |
|---|
| 66% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Max./Min. Input Impedance (unFitted) |
|---|---|---|---|
| 0.772 | 0.6 | 50 | |
| 1 | 100 +/- 15 Ohms |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -20°C To +75°C | -20°C To +75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.25 in (82.6 mm) | 3.80 in (96.5 mm) |
| Max. Pull Tension: | 93.6 lbs (42.5 kg) |
| Bulk Cable Weight: | 70 lbs/1000ft (100 kg/km) |
| Environmental Suitability: | Riser, Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser |
| NEC / UL Compliance: | MPR, CMR |
| CEC / C(UL) Compliance: | CMR. |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.309 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7839A 0601000 | Chrome | Reel | 1,000 ft | 612825190158 | C |
| Footnote: | C - CRATE REEL PUT-UP. |