2 Twisted Pair 22 AWG solid tinned copper conductors, Datalene® insulation, individually shielded with 100% Beldfoil® shield, 24 AWG solid tinned copper drain wire each pair, PVC jacket, CM rated.
| Suitable Applications: | T1, DS1, Data |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 | Solid | TC - Tinned Copper | 2 |
| Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|
| PE - Polyethylene (Foam) | 0.072 in (1.8 mm) | Blue & White/Blue, Orange & White/Orange | Solid PE w/ Foam PE skin |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | .202 x .360 in |
| Nom. Velocity of Prop. |
|---|
| 72% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Max. Pull Tension: | 34 lbs (15 kg) |
| Bulk Cable Weight: | 34 lbs/1000ft (51 kg/km) |
| Environmental Suitability: | Indoor Rated (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Single conductors are dual insulated. The outer layer of insulation must be stripped off before attaching modular connectors. Use a stripping tool such as Cooper Tools Xcelite model 103-S, or equivalent with a mechanical stop to avoid nicking the inner insulation. RJ-45 Compatible. |
| Update and Revision: | Revision Number: 0.364 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7838A 0601000 | Chrome | Reel | 1,000 ft | 612825190127 | C |
| 7838A 0602000 | Chrome | Reel | 2,000 ft | 612825190134 | C |
| 7838A 0605000 | Chrome | Reel | 5,000 ft | 612825190141 | C |
| Footnote: | C - CRATE REEL PUT-UP. |