Product Hierarchy
Product Hierarchy

7837A - T1/DS1 Central Office, 1 Pair 22 AWG, CM


1 Twisted Pair 22 AWG solid tinned copper conductors, Datalene® insulation, shielded with 100% Beldfoil® shield, 24 AWG solid tinned copper drain wire, PVC jacket, CM rated.

Product Overview

Suitable Applications: T1, DS1, Data

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Pairs
22SolidTC - Tinned Copper0.025 in1
Total Number of Pairs: 1
Insulation
MaterialMaterial Trade NameNominal Diameter
PE - Polyethylene (Foam)Datalene®0.072 in
Color Chart
NumberColor
1Blue & White
Inner Shield Material
Drainwire Construction n x D
Solid
Outer Shield Material
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire DiameterDrainwire AWGDrainwire Position
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper0.021 in24Over shield tape
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.202 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
16.7 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
14.5 pF/ft
Inductance
Nominal Inductance
0.24 µH/ft
Impedance
Max. Differential Impedance (1MHz)Nominal Characteristic Impedance
105100 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
772 kHz4.3 dB/100ft
Delay
Nominal Delay
1.41 ns/ft
Current
Max. Recommended Current [A]
2.8 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

UL Temp Rating: 75°C
Operating Temp Range: -20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 17 lbs/1000ft
Max. Pull Tension: 17 lbs
Min Bend Radius/Minor Axis: 2 in

Standards

NEC/(UL) Compliance: CM
CEC/C(UL) Compliance: CM

Applicable Environmental and Other Programs

Environmental Space: Indoor Rated (Not Riser or Plenum)
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: Yes - Black only, when supported by messenger wire
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Outdoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
7837A 0601000ChromeReel1,000 ft612825190103
7837A 0602000ChromeReel2,000 ft612825190110
Footnote: C - CRATE REEL PUT-UP.

Product Notes

Notes: Single conductors are dual insulated. The outer layer of insulation must be stripped off before attaching modular connectors. Use a stripping tool such as Cooper Tools Xcelite model 103-S, or equivalent with a mechanical stop to avoid nicking the inner insulation. RJ-45 Compatible.

History

Update and Revision: Revision Number: 0.199 Revision Date: 09-30-2020
Date: 2004-01-01
No accessories are available for this product