(12265)Indoor Fiber Cable
(1402)Indoor/Outdoor Fiber Cable
(6405)Outdoor Fiber Cable
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
(109)3-Channel SMPTE Stadium Cable, 6 Single Mode Fiber, 6 TC Conductor (19x30) 18 AWG and 6 TC Conductor (7x32) 24 AWG, FEP Insulation, Beldfoil Shield, PVDF Jacket, Plenum
Suitable Applications: | 3 Channel Composite Camera Cable |
Element | No. of Conductors | AWG | Stranding | Material | Nominal Conductor DCR | Insulation Material | Insulation Nominal Diameter |
---|---|---|---|---|---|---|---|
Blue Quad, Orange Quad, Green Quad | 6 | 24 | 7x32 | TC - Tinned Copper | 23.3 Ohm/1000ft Ohm/1000ft | FEP - Fluorinated Ethylene Propylene | 0.038 in |
Blue Quad, Orange Quad, Green Quad | 6 | 18 | 19x30 | TC - Tinned Copper | 6.67 Ohm/1000ft | FEP - Fluorinated Ethylene Propylene | 0.064 in |
Description | Color |
---|---|
Blue Quad - 24 AWG | Red |
Blue Quad - 24 AWG | Gray |
Blue Quad - 18 AWG | White |
Blue Quad - 18 AWG | Black |
Orange Quad - 24 AWG | Red |
Orange Quad - 24 AWG | Gray |
Orange Quad - 18 AWG | White |
Orange Quad - 18 AWG | Black |
Green Quad - 24 AWG | Red |
Green Quad - 24 AWG | Gray |
Green Quad - 18 AWG | White |
Green Quad - 18 AWG | Black |
Layer | Inner Shield Type | Inner Shield Material | Inner Shield Coverage | Drainwire AWG | Drainwire Stranding | Drainwire Material | Drainwire Diameter | Drainwire Position |
---|---|---|---|---|---|---|---|---|
Blue Quad | Tape | Al/poly (Foil in) | 100 % | 24 | 7x32 | TC - Tinned Copper | 0.024 in | Under Shield Tape |
Layer | Inner Shield Type | Inner Shield Material | Inner Shield Coverage | Drainwire AWG | Drainwire Stranding | Drainwire Material | Drainwire Diameter | Drainwire Position |
---|---|---|---|---|---|---|---|---|
Orange Quad | Tape | Al/poly (Foil in) | 100.0 % | 24 | 7x32 | TC - Tinned Copper | 0.024 in | Under Shield Tape |
Layer | Inner Shield Type | Inner Shield Material | Inner Shield Coverage | Drainwire AWG | Drainwire Stranding | Drainwire Material | Drainwire Diameter | Drainwire Position |
---|---|---|---|---|---|---|---|---|
Green Quad | Tape | Al/poly (Foil in) | 100.0 % | 24 | 7x32 | TC - Tinned Copper | 0.024 in | Under Shield Tape |
Element | Material | Nominal Diameter |
---|---|---|
Blue Quad | PVDF - Polyvinylidene Fluoride | 0.154 in |
Orange Quad | PVDF - Polyvinylidene Fluoride | 0.154 in |
Green Quad | PVDF - Polyvinylidene Fluoride | 0.154 in |
UL Description | UL Voltage Rating |
---|---|
24 AWG | 300 V RMS |
18 AWG | 300 V RMS |
Fiber Type | Fiber Count |
---|---|
OS2, G.657.A2 | 6 |
Fiber Color Coding: | TIA-598-D |
Subunit Diameter: | 0.078 in (2.0 mm) |
Buffer Material | Buffer Diameter |
---|---|
PVC - Polyvinyl Chloride | 900 µm |
Number of Active Subunits: | 6 |
Number of Subunit Positions: | 6 |
Fibers Per Subunit: | 1 |
Mode Field Diameter: | 9.2 µm |
Wavelength@Optical SM1: | 1310 nm, 1550 nm |
Max. Attenuation at 1310 nm: | 0.50 dB/km |
Max. Attenuation at 1550 nm: | 0.50 dB/km |
Nominal Diameter |
---|
0.437 in |
Jacket: | PVDF |
Operating Temperature Range: | 0°C to 75°C |
Installation Temperature Range: | 0°C to 70°C |
Storage Temperature Range: | 0°C to 70°C |
Max. Pull Tension: | 800 N |
Bulk Cable Weight: | 170 lbs/1000ft |
NEC/(UL) Compliance: | CMP |
CEC/C(UL) Compliance: | CMP |
Other Standards: | SMPTE 311 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
CA Prop 65 (CJ for Wire and Cable): | Yes |
China RoHS II (GB/T 26572-2011): | Yes |
Suitability - Aerial: | Yes - When supported by messenger wire |
Suitability - Burial: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UV Resistance: | Yes |
UL Flammability: | NFPA 262 |
CSA/C(UL) Flammability: | FT6 |
Plenum (Y/N): | Yes |
Non-Plenum Number: | 7824R |
Update and Revision: | Revision Number: 0.29 Revision Date: 11-27-2023 |
Item # | Color | Length |
---|---|---|
7834P 0051000 | Green | 1,000 ft |
7834P 0051000 | Green | 1,000 ft |
7834P 0054000 | Green | 4,000 ft |
7834P 0054000 | Green | 4,000 ft |