Product Hierarchy
Product Hierarchy

7834BNC - Category 6+ Cable, 4 Bonded-Pairs, U/UTP, LSZH Jkt, Indoor


Category 6+ Premise Horizontal Cable (650MHz), 4 Bonded-Pairs, 23 AWG Solid Bare Copper Conductors, U/UTP, LSZH Jacket, Indoor

Product Overview

Suitable Applications: Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10Base - T, FDDI, ATM

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene1.15 mm (0.0453 in)Blue & White with Blue Strip, Orange & White with Orange Strip, Green & White with Green Strip, Brown & White with Brown Strip
Bonded-Pair: Yes
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)6.3 mm (0.25 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft)56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
40 ns/100m67%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.080.378.378.376.37471234035
43.771.369.367.665.66259263423
105.765.363.359.657.65451283015
167.262.260.255.053.049.946.9282810.9
31.310.257.955.947.745.744.141.126.625.15.1
62.514.653.451.438.836.838.135.124.522
10018.850.348.331.529.5343123.120
12521.248.846.827.625.632.129.122.419
20027.445.843.818.416.428252117
25031.144.342.313.211.2262320.316
35037.642.140.123.120.119.3
50046.339.837.8201719.3
65054.038.136.117.714.719.3
High Frequency Table Notes: The cable performance between 1 MHz and 4 MHz,Frequency range exceeding 250MHz is achieved by design only and it is therefore not necessary to test for this performance below 4 MHz. Reference standard: ISO/IEC 61156-5ed. 2.0 (2009)The value of transmission performance is typical.

Mechanical Characteristics

Temperature
Operating
-30°C To +60°C
Bend Radius
Installation Min.
8*D
Bulk Cable Weight: 46 kg/km (31 lbs/1000ft)

Standards and Compliance

Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-22
ISO/IEC Compliance: IEC 61156-5, ISO/IEC 11801
CENELEC Compliance: EN 50173-1
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = HCL+HBr ≤ 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

History

Update and Revision: Revision Number: 0.26 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
7834BNC 006A1000BlueReel in Box1,000 ft
7834BNC 006U1000BlueUnreel1,000 ft
7834BNC 008U1000GrayUnreel1,000 ft
7834BNC 008A1000GrayReel in Box1,000 ft
Footnote: *Ordering stock code will be created at the time of placing the order and the stock code will include cable part code, outer jacket color & putup length.
No accessories are available for this product