Product Hierarchy
Product Hierarchy

7834ANH - CAT 6 4P 23AWG, U/UTP, LSZH Jkt, Indoor




CAT 6 4PR x 23AWG, U/UTP, Solid Bare Copper Conductor, PE Insulation, LSZH Jacket, Indoor

Product Overview

Suitable Applications: Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, 250MHz Category 6 and PoE application

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23SolidBC - Bare Copper4
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene0.98 mm (0.039 in)Blue & White with Blue Stripe, Orange & White with Orange Stripe, Green & White with Green Stripe, Brown & White with Brown Stripe
Outer Jacket
MaterialNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)5.8 mm (0.23 in)Yes

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft)56 pF/m (17 pF/ft)330 pF/100m100 Ohm
Delay
FrequencyMax. DelayMax. Delay Skew
100 MHz538 ns/100m45 ns/100m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.074.372.372.370.367.864.820.040.035.0
43.865.363.361.559.555.852.823.040.023.0
85.360.858.855.554.549.746.724.540.016.9
106.059.357.353.351.347.844.825.040.015.0
167.656.254.248.746.743.740.725.038.010.9
208.554.852.846.344.341.838.825.037.09.0
259.553.351.343.841.839.836.824.336.07.0
31.2510.751.949.941.239.237.934.923.635.1
62.515.447.445.432.030.031.928.921.532.0
10019.844.342.324.522.527.824.820.130.0
15525.241.439.416.314.324.021.018.827.0
20029.039.837.810.88.821.818.818.027.0
25032.838.336.319.816.817.3
High Frequency Table Notes: Jacket sequentially marked. Typical Values are for reference only.

Mechanical Characteristics

Temperature
Operating
-20°C To +75°C
Bend Radius
Installation Min.
24.4 mm (0.961 in)
Max. Pull Tension: 110 N (25 lbf)
Bulk Cable Weight: 39 kg/km (26 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Indoor, Non-Halogenated
Flammability / Reaction to Fire: IEC 60332-1-2
IEEE Compliance: PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA 568.2-D
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = 5 mg/g, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Jacket sequentially marked

History

Update and Revision: Revision Number: 0.80 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
7834ANH 006A1000BlueReel in Box1,000 ft
7834ANH 006U1000BlueUnreel1,000 ft
7834ANH 008A1000GreyReel in Box1,000 ft
7834ANH 008U1000GreyUnreel1,000 ft
7834ANH 009A1000WhiteReel in Box1,000 ft
7834ANH 009U1000WhiteUnreel1,000 ft
7834ANH 004U1000YellowUnreel1,000 ft
7834ANH 004A1000YellowReel in Box1,000 ft
No accessories are available for this product