Product Hierarchy
Product Hierarchy

7834ANC - CAT 6 4P 23AWG, U/UTP, LSZH Jkt, Indoor


CAT 6 4PR x 23AWG U/UTP, Solid Bare Copper Conductor, PE Insulation, LSZH Jacket, Indoor, IEC 60332-3-22

Product Overview

Suitable Applications: Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, 250MHz Category 6 and PoE application

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23SolidBC - Bare Copper4
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene0.98 mm (0.039 in)Blue & White with Blue Stripe, Orange & White with Orange Stripe, Green & White with Green Stripe, Brown & White with Brown Stripe
Outer Jacket
MaterialNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)5.8 mm (0.23 in)Yes

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft)56 pF/m (17 pF/ft)330 pF/100m100 Ohm
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz538 ns/100m45 ns/100m65%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.0 dB/100m75.372.373.370.367.864.820.040.035.0
43.8 dB/100m66.363.362.559.556.053.023.040.023.0
85.3 dB/100m60.358.855.554.549.746.724.540.016.9
167.6 dB/100m57.254.249.646.643.940.725.038.010.9
208.5 dB/100m55.852.847.344.341.838.825.037.09.0
31.2510.7 dB/100m52.949.942.239.238.135.123.635.1
62.515.5 dB/100m48.445.432.929.932.129.121.532.0
10019.9 dB/100m45.342.325.422.427.824.820.130.0
15024.8 dB/100m42.739.717.914.924.521.518.928.2
20029.1 dB/100m40.837.811.78.722.019.018.027.0
25032.8 dB/100m39.336.36.53.520.017.017.326.0
30036.5 dB/100m37.134.118.215.216.725.2
23031.3 dB/100m38.936.916.913.916.3
40043.0 dB/100m35.232.215.712.716.0
45046.2 dB/100m34.531.514.711.715.4
50049.1 dB/100m33.830.813.810.815.2
55052.0 dB/100m33.230.213.010.014.9
60055.0 dB/100m333012.29.214.6
High Frequency Table Notes: For the frequency exceed 250MHz, the values for information only

Mechanical Characteristics

Temperature
Operating
-20°C To +75°C
Bend Radius
Installation Min.
28.4 mm (1.12 in)
Max. Pull Tension: 110 N (25 lbf)
Bulk Cable Weight: 40 kg/km (27 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Indoor, Non-Halogenated
Flammability / Reaction to Fire: IEC 60332-3-22
IEEE Compliance: PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA 568.2-D
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = 5 mg/g, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Jacket sequentially marked

History

Update and Revision: Revision Number: 0.60 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
7834ANC 006U1000BlueUnreel1,000 ft
7834ANC 008U1000GreyUnreel1,000 ft
No accessories are available for this product