Product Hierarchy
Product Hierarchy

78316 - ECOCABLE, 6C #26, Str, Modified Polyphenylene Ether-PE, 300 V, AWM/STYLE 21460 80C, VW-1, CSA C(RU) AWM I A/B FT1

ECOCABLE, 6 Conductor 26 AWG (19/38) TC - Tinned Copper, Modified Polyphenylene Ether-PE Insulation, Overall Aluminum/Polyester Shield, Slate Modified Polyphenylene Ether-PE Outer Jacket, AWM/STYLE 21460 80C, VW-1, CSA C(RU) AWM I A/B FT1 C(RU) AWM I A/B FT1 UL VW-1

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)626 AWG19x38TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)mPPE - Modified Polyphenylene Ether0.007 in (0.18 mm)0.035 in (0.89 mm)Black, Brown, Red, Orange, Yellow, Green
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
BraidBi-Laminate (Alum+Poly)100%26 AWG (7x34) TC
BraidTinned Copper (TC)70%
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
mPPE - Modified Polyphenylene Ether0.015 in (0.38 mm)0.171 in (4.34 mm)Yes
Overall Cable Diameter (Nominal): 0.171 in (4.34 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Conductor(s)27 pF/ft (89 pF/m)49 pF/ft (160 pF/m)0.18 µH/ft (0.59 µH/m)
Nom Outer Shield DCR: 57 Ohm/1000ft (190 Ohm/km)
Voltage
UL Voltage Rating
300 V (AWM 21460), 300 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-40°C To +80°C
Bend Radius
Stationary Min.
1.7 in (43 mm)
Max. Pull Tension: 23.7 lbs (10.8 kg)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL VW-1, FT1
AWM Compliance: AWM 21460, AWM I A/B
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 78316 6C 26 AWG ECOCABLE(R) MINI RU AWM 21460 80C 300V VW-1 C(RU) AWM I A/B FT1 80C 300V CE ROHS (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.15 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
78316 SL005BlackReel100 ft
No accessories are available for this product