(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
SMPTE HD Composite, Electrical Camera Breakout Cable, 2 Stranded Conductor (19x29) 16 AWG and 2 Stranded Conductor (7x30) 22 AWG, TC Braid Shield (95% coverage), PVC Jacket, CMR
Life Cycle Status: Discontinued
| Product Category: | SMPTE Cable |
| Suitable Applications: | SMPTE CAMERA CABLE |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2023-02-21 |
| Conductor Size: | 22 AWG, 16 AWG |
| Insulation Material: | Polyolefin (PO, PE, PP) |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.250 in (6.35 mm) |
| Bulk Cable Weight: | 48 lbs/1000ft (71 kg/km) |
| Operating Temperature Range: | -30C To +60C |
| Environmental Suitability: | Indoor - Riser |
| Flammability / Reaction to Fire: | UL 1666 |
| NEC / UL Compliance: | CMR |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.149 Revision Date: 07-30-2026 |
| Item # | Put-Up Type | Length | UPC |
|---|---|---|---|
| 7825R 0101000 | Reel | 1,000 ft | 612825352204 |
| 7825R 0102000 | Reel | 2,000 ft | 612825418283 |
| 7825R 0102500 | Reel | 2,500 ft | 612825352198 |
| 7825R 0104000 | Reel | 4,000 ft | 612825190097 |