Product Hierarchy
Product Hierarchy

7825P - SMPTE Electrical Camera Breakout Cable, 2 Conductor 16 AWG, 2 Conductor 22 AWG, CMP




SMPTE HD Composite, Electrical Camera Breakout Cable, 2 TC Conductor (19x29) 16 AWG and 2 TC Conductor (7x30) 22 AWG, TC Braid Shield (95% coverage), Flamarrest® Jacket, Plenum

Product Overview

Product Category: SMPTE Cable
Suitable Applications: SMPTE CAMERA CABLE

Conductor Specifications

Conductor Size: 22 AWG, 16 AWG
Insulation Material: FEP

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.212 in (5.38 mm)

Mechanical Characteristics

Bulk Cable Weight: 45 lbs/1000ft (67 kg/km)

Temperature Range

Operating Temperature Range: -20C To +60C

Standards and Compliance

Environmental Suitability: Indoor - Plenum
Flammability / Reaction to Fire: NFPA 262
NEC / UL Compliance: CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.125 Revision Date: 09-25-2025

Part Numbers

Variants
Item #Put-Up TypeLengthUPC
7825P 8771000Reel1,000 ft612825352167
Broadcast Solutions Guide
SMPTE-311M-Hybrid-Cable-Assemblies-PB146.pdf
No accessories are available for this product