Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
3-Channel SMPTE Stadium Cable, 6 Single Mode Fibers, 6 TC Conductor 18 AWG (19x30) and 6 TC Conductor 24 AWG (7x32), Water Blocking Tape, Polyethylene Jacket.
| Product Category: | SMPTE Cable |
| Suitable Applications: | 3 Channel Composite Camera Cable |
| Fiber Type: | OS2, G.657.A2 |
| Fiber Buffer Material: | PVC - Polyvinyl Chloride |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 6 |
| Fiber Color Code: | Yellow Printed |
| Subunit Waterblocking: | Aramid Yarn |
| Fibers Per Subunit: | 1 |
| Conductor Size: | 24 AWG, 18 AWG |
| Insulation Material: | PVC |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
| Bulk Cable Weight: | 132 lbs/1000ft (196 kg/km) |
| Operating Temperature Range: | -40°C to 70°C |
| Installation Temperature Range: | -10°C to 70°C |
| Storage Temperature Range: | -40°C to 70°C |
| Environmental Suitability: | Outdoor - Water Exposure, Outdoor |
| CEC / C(UL) Compliance: | . |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Copper conductor quads are individually shielded with individual drain wire |
| Update and Revision: | Revision Number: 0.175 Revision Date: 09-07-2025 |
| Item # | Put-Up Type | Length | UPC |
|---|---|---|---|
| 7824WB 010CUT | Reel | ||
| 7824WB 0101000 | Reel | 1,000 ft | 612825352211 |
| 7824WB 0103280 | Reel | 3,280 ft | |
| 7824WB 0104000 | Reel | 4,000 ft | 612825190028 |