Product Hierarchy
Product Hierarchy

7824R - 3-Channel SMPTE Stadium Cable, 6 Fiber, 6 Conductor 18 AWG, 6 Conductor 24 AWG, CMR





3-Channel SMPTE Stadium Cable, 6 Single Mode Fiber, 6 TC Conductor (19x30) 18 AWG and 6 TC Conductor (7x32) 24 AWG, PVC Insulation, Beldfoil Shield, PVC Jacket, Riser

Product Overview

Product Category: SMPTE Cable
Suitable Applications: 3 Channel Composite Camera Cable

Fiber Specifications

Fiber Type: OS2, G.657.A2
Fiber Buffer Material: PVC - Polyvinyl Chloride
Fiber Buffer Diameter: 900 µm
Fiber Count: 6
Fiber Color Code: Yellow Printed

Fiber Construction

Fibers Per Subunit: 1

Conductor Specifications

Conductor Size: 24 AWG, 18 AWG
Insulation Material: PVC

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.50 dB/km0.50 dB/km

Mechanical Characteristics

Bulk Cable Weight: 161 lbs/1000ft (240 kg/km)

Temperature Range

Operating Temperature Range: -20°C to 60°C

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Vertical Shaft
NEC / UL Compliance: CMR
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): SMPTE 311

History

Update and Revision: Revision Number: 0.177 Revision Date: 09-07-2025

Part Numbers

Variants
Item #Put-Up TypeLengthUPC
7824R 005CUTReel
7824R 0051000Reel1,000 ft612825418252
7824R 0055000Reel5,000 ft612825436829
Broadcast Solutions Guide
SMPTE-311M-Hybrid-Cable-Assemblies-PB146.pdf
No accessories are available for this product