ECOCABLE, 9 Pair 20 AWG (19/32) TC - Tinned Copper, Modified Polyphenylene Ether-PE Insulation, Overall Aluminum/Polyester Shield, Slate Modified Polyphenylene Ether-PE Outer Jacket, AWM/STYLE 21460 80C, VW-1, CSA C(RU) AWM I A/B FT1 C(RU) AWM I A/B FT1 UL VW-1
| Suitable Applications: | Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 9 | 20 AWG | 19x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | mPPE - Modified Polyphenylene Ether | 0.007 in (0.18 mm) | 0.054 in (1.4 mm) | Black-Red, Black-White, Black-Green, Black-Blue, Black-Brown, Black-Yellow, Black-Orange, Red-Green, Red-White |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| mPPE - Modified Polyphenylene Ether | 0.015 in (0.38 mm) | 0.400 in (10.2 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.400 in (10.2 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance |
|---|---|---|---|---|
| Pair(s) | 43 pF/ft (140 pF/m) | 77 pF/ft (250 pF/m) | 38 Ohm | 0.15 µH/ft (0.49 µH/m) |
| Nom Outer Shield DCR: | 75 Ohm/1000ft (250 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (AWM 21460), 300 V (CSA AWM) |
| UL Temperature | Operating |
|---|---|
| 80°C | -40°C To +80°C |
| Stationary Min. |
|---|
| 4.0 in (100 mm) |
| Max. Pull Tension: | 102 lbs (46.3 kg) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL VW-1, FT1 |
| AWM Compliance: | AWM 21460, AWM I A/B |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 78249 9PR 20 AWG ECOCABLE(R) MINI RU AWM 21460 80C 300V VW-1 C(RU) AWM I A/B FT1 80C 300V CE ROHS (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.68 Revision Date: 06-30-2026 |
| Item # | Color |
|---|---|
| 78249 SL005 | Black and Red |