Product Hierarchy
Product Hierarchy

782201 - HOOK-UP WIRE, 1C , Sol, PVC, 600 V, AWM/STYLE 1015 105C, AWM/STYLE 1230 105C, VW-1, CSA AWM I A/B, CSA FT1, CSA TEW-105

HOOK-UP WIRE, 1 Conductor 22 AWG (SOLID) TC - Tinned Copper, PVC Insulation, AWM/STYLE 1015 105C, AWM/STYLE 1230 105C, VW-1, CSA AWM I A/B, CSA FT1, CSA TEW-105 AWM I A/B, FT1, TEW-105 UL FT1, VW-1; CSA FT1

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Insulated Wire122 AWGSolidTC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Insulated WirePVC - Polyvinyl Chloride0.032 in (0.81 mm)0.089 in (2.3 mm)White
Outer Jacket
Nom. Diameter
0.089 in (2.3 mm)
Overall Cable Diameter (Nominal): 0.089 in (2.3 mm)

Electrical Characteristics

Electricals
ElementNom. Inductance
Insulated Wire0.09 µH/ft (0.30 µH/m)
Voltage
UL Voltage Rating
600 V (AWM 1232, AWM 1284, MTW, THW), 600 V (CSA AWM, TEW)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-40°C To +105°C
Bend Radius
Stationary Min.
0.9 in (23 mm)
Max. Pull Tension: 254 lbs (115 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT1 Loading, FT1
AWM Compliance: AWM 1015, AWM 1230, AWM I A/B
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.38 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
782201 GR005WhiteReel100 ft
782201 BL005WhiteReel100 ft
782201 OR005WhiteReel100 ft
782201 SL005WhiteReel100 ft
782201 RD005WhiteReel100 ft
782201 BR005WhiteReel100 ft
782201 YL005WhiteReel100 ft
782201 WH005WhiteReel100 ft
782201 BK005WhiteReel100 ft
782201 VI005WhiteReel100 ft
782201 WH001WhiteReel1,000 ft
782201 BK001WhiteReel1,000 ft
782201 YL001WhiteReel1,000 ft
782201 GR001WhiteReel1,000 ft
782201 SL001WhiteReel1,000 ft
782201 RD001WhiteReel1,000 ft
782201 BL001WhiteReel1,000 ft
No accessories are available for this product