Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Harsh Environment SMPTE 311M Cable, 2 Single Mode Fibers, 2 TC Conductors 24 AWG (7x32) and 4 TC Conductors 20 AWG (19x32), PE Insulation, TC Braid Shield (95% coverage), Polyurethane Jacket
| Product Category: | SMPTE Cable |
| Suitable Applications: | SMPTE 311M CAMERA CABLE |
| Fiber Type: | OS2, G.657.A2 |
| Fiber Buffer Material: | PVC - Polyvinyl Chloride |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 2 |
| Fiber Color Code: | Yellow, Blue |
| Conductor Size: | 24 AWG, 20 AWG |
| Insulation Material: | Polyolefin (PO, PE, PP) |
| Jacket Material: | PUR - Polyurethane |
| Nom. Diameter: | 0.357 in (9.07 mm) |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
| Bulk Cable Weight: | 69 lbs/1000ft (100 kg/km) |
| Operating Temperature Range: | -40C To +75C |
| Installation Temperature Range: | -10°C To +70°C |
| Storage Temperature Range: | -40°C To +75°C |
| Environmental Suitability: | Indoor/Outdoor |
| CPR Euroclass: | Fca |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.248 Revision Date: 09-25-2025 |
| Item # | Put-Up Type | Length | UPC |
|---|---|---|---|
| 7818A 0101000 | Reel | 1,000 ft | 612825352259 |
| 7818A 0103280 | Reel | 3,280 ft | 612825189916 |