Product Hierarchy
Product Hierarchy

7814ANB1 - Category 6 – U/UTP 4Pair 24AWG, GB 31247 B1 Rating


7814ANB1 - Category 6 – U/UTP 4Pair 24AWG, GB 31247 B1 Rating

Product Overview

Suitable Applications: Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG,1000BaseTX, ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, 250MHz Category 6 and PoE application

Construction Details

Conductor
SizeStrandingMaterial
24 AWGSolidBC - Bare Copper
Insulation
MaterialColor Code
PE - PolyethyleneBlue & White with Blue Stripe, Orange & White with Orange Stripe, Green & White with Green Stripe, Brown & White with Brown Stripe
Outer Jacket
MaterialNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)6.2 mm (0.24 in)Yes

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance UnbalanceNom. Characteristic Impedance
93.8 Ohm/km330 pF/100m100 Ohm
Delay
Max. DelayMax. Delay Skew
538 ns/100m45 ns/100m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]
12.074.372.372.370.367.864.820.0
43.865.363.361.559.555.852.823.0
85.360.858.855.453.449.746.724.5
106.059.357.353.351.347.844.825.0
167.656.254.248.746.743.740.725.0
208.554.852.846.344.341.838.825.0
259.553.351.343.841.839.836.824.3
31.2510.751.949.941.239.237.934.923.6
62.515.447.445.432.030.031.928.921.5
10019.844.342.324.522.527.824.820.1
20029.039.837.810.88.821.818.818.0
25032.838.336.35.53.519.816.817.3
Voltage
UL Voltage Rating
72 V DC

Mechanical Characteristics

Temperature
Operating
-20°C to +60°C
Bend Radius
Installation Min.
49.6 mm (1.95 in)
Max. Pull Tension: 110 N (25 lbf)
Bulk Cable Weight: 40.5 kg/km (27.2 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Non-Halogenated
GB Compliance: GB 31247
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA 568.2-D
ISO/IEC Compliance: ISO/IEC 11801
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)

Product Notes

Notes: GB 31247 B1 (d0, t0, a1)

History

Update and Revision: Revision Number: 0.13 Revision Date: 03-10-2025

Part Numbers

Variants
Item #ColorPutup Type
7814ANB1 006305MBlue305 M
7814ANB1 008305MGray305 M
No accessories are available for this product