Product Hierarchy
Product Hierarchy

7814A - CAT 6 4P 24AWG, U/UTP, PVC Jkt, Indoor,CM


CAT 6 4PR x 24AWG, Solid Bare Copper Conductor, U/UTP, PE Insulation, CM,PVC Jacket, Indoor

Product Overview

Suitable Applications: Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, 250MHz Category 6

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24SolidBC - Bare Copper4
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene0.97 mm (0.038 in)Blue & White with Blue Stripe, Orange & White with Orange Stripe, Green & White with Green Stripe, Brown & White with Brown Stripe
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride5.8 mm (0.23 in)Yes

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft)56 pF/m (17 pF/ft)330 pF/100m100 Ohm
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz538 ns/100m45 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.0 dB/100m74.372.372.370.367.864.820.040.035.0
43.8 dB/100m65.363.361.559.555.852.823.040.023.0
85.3 dB/100m60.858.855.554.549.746.724.540.016.9
106.0 dB/100m59.357.353.350.347.844.825.040.015.0
167.6 dB/100m56.254.248.746.743.740.725.038.010.9
208.5 dB/100m54.852.846.344.341.838.825.037.09.0
259.5 dB/100m53.351.343.841.839.836.824.336.07.0
31.2510.7 dB/100m51.949.941.439.437.934.923.635.1
62.515.4 dB/100m47.445.432.030.031.928.921.532.0
10019.8 dB/100m44.342.324.522.527.824.820.130.0
20029.0 dB/100m39.837.810.88.821.818.818.027.0
25032.8 dB/100m38.336.35.53.519.816.817.326.0
Table Notes: Third party verified to TIA 568.2-D, Category 6. Typical Values are for reference only

Mechanical Characteristics

Temperature
Operating
-20°C to +75°C
Bend Radius
Installation Min.
23.2 mm (0.913 in)
Max. Pull Tension: 110 N (25 lbf)
Bulk Cable Weight: 36.0 kg/km (24.2 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Indoor
Flammability / Reaction to Fire: UL1685
NEC / UL Compliance: CM
CEC / C(UL) Compliance: CM
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA 568.2-D
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Jacket sequentially marked

History

Update and Revision: Revision Number: 0.51 Revision Date: 04-29-2024

Part Numbers

Variants
Item #ColorPutup TypeLength
7814A 010A1000BlackReel in Box1,000 ft
7814A 010U1000BlackBox1,000 ft
7814A 006A1000BlueReel in Box1,000 ft
7814A 006U1000BlueBox1,000 ft
7814A 005A1000GreenReel in Box1,000 ft
7814A 005U1000GreenBox1,000 ft
7814A 008A1000GreyReel in Box1,000 ft
7814A 008U1000GreyBox1,000 ft
7814A 003A1000OrangeReel in Box1,000 ft
7814A 003U1000OrangeBox1,000 ft
7814A 002A1000RedReel in Box1,000 ft
7814A 002U1000RedBox1,000 ft
7814A 007A1000VioletReel in Box1,000 ft
7814A 007U1000VioletBox1,000 ft
7814A 009A1000WhiteReel in Box1,000 ft
7814A 009U1000WhiteBox1,000 ft
7814A 004A1000YellowReel in Box1,000 ft
7814A 004U1000YellowBox1,000 ft
No accessories are available for this product