(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Category 6 Premise Horizontal Cable (250MHz), 4-Pair, 23 AWG solid bare copper conductors, U/UTP, Polyethylene insulation, LSZH jacket
| Suitable Applications: | Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Individual Pair | 23 AWG | Solid | BC - Bare Copper | 4 |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Individual Pair | PE - Polyethylene | 1.1 mm (0.043 in) | White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown |
| Bonded-Pair: | Yes |
| Description | Separator |
|---|---|
| 4 pairs twisted together | Center Member (Patented X-Spline®) |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.1 mm (0.24 in) |
| Overall Cable Diameter (Nominal): | 6.1 mm (0.24 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 95 Ohm/km (29 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 40 ns/100m | 67% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.1 dB/100m | 75.3 | 72.3 | 73.2 | 70.2 | 70 | 67 | 20 | 50 | 35 |
| 4 | 3.8 dB/100m | 66.3 | 63.3 | 62.4 | 59.4 | 58 | 55 | 23 | 44 | 23 |
| 10 | 6 dB/100m | 60.3 | 57.3 | 54.3 | 51.3 | 50 | 47 | 25 | 40 | 15 |
| 16 | 7.6 dB/100m | 57.2 | 54.2 | 49.6 | 46.6 | 45.9 | 42.9 | 25 | 38 | 10.9 |
| 20 | 8.5 dB/100m | 55.8 | 52.8 | 47.3 | 44.3 | 44 | 41 | 25 | 37 | 9 |
| 31.2 | 10.7 dB/100m | 52.9 | 49.9 | 42.1 | 39.1 | 40.1 | 37.1 | 23.6 | 35.1 | 5.1 |
| 62.5 | 15.5 dB/100m | 48.4 | 45.4 | 32.9 | 29.9 | 34.1 | 31.1 | 21.5 | 32 | |
| 100 | 19.9 dB/100m | 45.3 | 42.3 | 25.4 | 22.4 | 30 | 27 | 20.1 | 30 | |
| 155 | 25.3 dB/100m | 42.4 | 39.4 | 17.1 | 14.1 | 26.2 | 23.2 | 18.8 | 28.1 | |
| 200 | 29.1 dB/100m | 40.8 | 37.8 | 11.6 | 8.6 | 24 | 21 | 18 | 27 | |
| 250 | 33 dB/100m | 39.3 | 36.3 | 6.3 | 3.3 | 22 | 19 | 17.3 | 26 |
| High Frequency Table Notes: | Limits below 4 MHz are for information only. Reference standard: IEC 61156-5 |
| Voltage Rating |
|---|
| 72 V DC |
| Operating | Installation |
|---|---|
| -30°C to +60°C | 0°C To +50°C |
| Stationary Min. | Installation Min. |
|---|---|
| 26 mm (1.0 in) | 52 mm |
| Max. Pull Tension: | 80 N (18 lbf) |
| Bulk Cable Weight: | 41 kg/km |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| IEEE Compliance: | PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA 568.2-D |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| CENELEC Compliance: | EN 50173-1, Segregation class according EN50174-2 = b |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
| Update and Revision: | Revision Number: 0.401 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 7812ENH.01B100 | Blue | Flat Box | 100 m | 8719605016324 |
| 7812ENH.01305 | Blue | Reel | 305 m | 8719605016300 |
| 7812ENH.01U305 | Blue | UnReel | 305 m | 8719605016331 |
| 7812ENH.01500 | Blue | Reel | 500 m | 8719605016317 |
| 7812ENH.K1500 | Blue | Reel | 500 m | 8719605016355 |
| 7812ENH.00U305 | Gray, RAL 7032 | UnReel | 305 m | 8719605016294 |
| 7812ENH.00500 | Gray, RAL 7032 | Reel | 500 m | 8719605016287 |
| 7812ENH.001000 | Gray, RAL 7032 | Reel | 1,000 m | 8719605016270 |
| 7812ENH.02305 | White | Reel | 305 m | 8719605180735 |