Product Hierarchy
Product Hierarchy

7810SB - 50 Ohm Wireless Transmission Coax, RF 400, RG8, 10 AWG Solid BCCA, Foil + 95% TC Braid, LSZH Jkt, CMG-LS/CMR, ABS Certified




50 Ohm Wireless Transmission Coax, RF 400, 10 AWG Solid Bare Copper Covered Aluminum, PE Insulation, Duobond® Foil + 95% Tinned Copper Braid Shield, LSZH Jacket, CMG-LS/CMR, Shipboard ABS Type Approved

Product Overview

Suitable Applications: Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification); ABS approved for marine shipboard and offshore use

Construction Details

RG Type: 8
Conductor
No. of ElementsSizeStrandingNom. DiameterMaterial
110 AWGSolid0.108 inBCCA - Bare Copper Covered Aluminum
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene0.285 in (7.24 mm)White
Insulation Table Notes: Gas Injected
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
2BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.405 in (10.3 mm)
Overall Cable Diameter (Nominal): 0.405 in (10.3 mm)

Electrical Characteristics

VSWR
FrequencyMax. VSWR
5-6000 MHz1.25:1
Attenuation
FrequencyNom. AttenuationMax. Attenuation
30 MHz0.7 dB/100ft0.7 dB/100ft
50 MHz0.9 dB/100ft0.93 dB/100ft
150 MHz1.5 dB/100ft1.58 dB/100ft
220 MHz1.8 dB/100ft1.94 dB/100ft
450 MHz2.7 dB/100ft2.83 dB/100ft
900 MHz3.8 dB/100ft4.06 dB/100ft
1500 MHz5.1 dB/100ft5.32 dB/100ft
1800 MHz5.6 dB/100ft5.98 dB/100ft
2000 MHz6 dB/100ft6.35 dB/100ft
2500 MHz6.7 dB/100ft7.08 dB/100ft
3000 MHz7.5 dB/100ft7.97 dB/100ft
3500 MHz8.2 dB/100ft8.8 dB/100ft
4500 MHz9.5 dB/100ft10.23 dB/100ft
5800 MHz11.1 dB/100ft12 dB/100ft
6000 MHz11.4 dB/100ft12.23 dB/100ft
Power Rating
FrequencyMax. Power Rating
30 MHz3,427 W
50 MHz2,588 W
150 MHz1,428 W
220 MHz1,195 W
450 MHz817 W
900 MHz575 W
1,500 MHz437 W
2,000 MHz375 W
2,500 MHz334 W
3,500 MHz282 W
4,500 MHz247 W
6,000 MHz213 W
4,500 MHz247 W
5,800 MHz217 W
6,000 MHz213 W
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
1.34 Ohm/1000ft (4.40 Ohm/km)2.0 Ohm/1000ft (6.6 Ohm/km)23 pF/ft (75 pF/m)50 Ohm86%
Voltage
Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-30°C To +75°C
Bend Radius
Stationary Min.Installation Min.
4.00 in (102 mm)4.00 in (102 mm)
Max. Pull Tension: 189 lbs (85.7 kg)
Bulk Cable Weight: 88 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass Dca, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Aerial - When supported by messenger wire
Flammability / Reaction to Fire: UL1666 Vertical Shaft, UL1685 FT4 Loading, Limited Smoke, FT4, 1202, IEC 60332-1-2, IEC 60332-3-22
CPR Compliance: CPR Euroclass: Dca-s1,d1,a1
NEC / UL Compliance: Article 800, CMG-LS, CMR
CEC / C(UL) Compliance: CMG-LS
IEEE Compliance: Std. 45 clause 23
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.465 Revision Date: 04-02-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7810SB 0101000BlackReel1,000 ft612825189831C
Date: 2006-08-07
ABSlogo.gif
No accessories are available for this product