(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
RG-8/U Type, 10 AWG solid .108" bare copper-covered aluminum conductor, gas-injected foam HDPE insulation, Duobond® II, tinned copper braid shield (95% coverage), LSZH jacket.
| Suitable Applications: | Wireless RF, IEC 60754-1, IEC 60754-2, IEC 61034, Limited Smoke, IEC 60332-1, Cca |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 10 | Solid | BCCA - Bare Copper Covered Aluminum | 0.108 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.285 in |
| Insulation Table Notes: | Gas Injected |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 95% |
| Material | Nominal Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.405 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 1.34 Ohm/1000ft | 1.34 Ohm/1000ft | 2 Ohm/1000ft | 2 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 23 pF/ft |
| Nominal Inductance |
|---|
| 0.06 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 50 Ohm |
| Table Notes: | 51.0 +/- 2.0 Ohms |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 30 MHz | 0.7 dB/100ft |
| 50 MHz | 0.9 dB/100ft |
| 150 MHz | 1.5 dB/100ft |
| 220 MHz | 1.8 dB/00ft |
| 450 MHz | 2.7 dB/100ft |
| 900 MHz | 3.8 dB/100ft |
| 1500 MHz | 5.1 dB/100ft |
| 1800 MHz | 5.6 dB/100ft |
| 2000 MHz | 6.0 dB/100ft |
| 2500 MHz | 6.7 dB/100ft |
| 3000 MHz | 7.5 dB/100ft |
| 3500 MHz | 8.2 dB/100ft |
| 4500 MHz | 9.5 dB/100ft |
| 5800 MHz | 11.1 dB/100ft |
| 6000 MHz | 11.4 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.17 ns/ft | 86% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 30 MHz | 0.7 dB/100ft |
| 50 MHz | 0.93 dB/100ft |
| 150 MHz | 1.58 dB/100ft |
| 220 MHz | 1.94 dB/100ft |
| 450 MHz | 2.83 dB/100ft |
| 900 MHz | 4.06 dB/100ft |
| 1500 MHz | 5.32 dB/100ft |
| 1800 MHz | 5.98 dB/100ft |
| 2000 MHz | 6.35 dB/100ft |
| 2500 MHz | 7.08 dB/100ft |
| 3000 MHz | 7.97 dB/100ft |
| 3500 MHz | 8.8 dB/100ft |
| 4500 MHz | 10.23 dB/100ft |
| 5800 MHz | 12 dB/100ft |
| 6000 MHz | 12.23 dB/100ft |
| Frequency [MHz] | Max. Power Rating [W] |
|---|---|
| 30 MHz | 3,427 W |
| 50 MHz | 2,588 W |
| 150 MHz | 1,428 W |
| 220 MHz | 1,195 W |
| 450 MHz | 817 W |
| 900 MHz | 575 W |
| 1,500 MHz | 437 W |
| 2,000 MHz | 375 W |
| 2,500 MHz | 334 W |
| 3,500 MHz | 282 W |
| 4,500 MHz | 247 W |
| 6,000 MHz | 213 W |
| 4,500 MHz | 247 W |
| 5,800 MHz | 217 W |
| 6,000 MHz | 213 W |
| Non-UL Voltage Rating |
|---|
| 300 V RMS |
| Frequency [MHz] | Max. VSWR |
|---|---|
| 5-6000 MHz | 1.25:1 |
| Non-UL Temp Rating: | 80°C |
| Operating Temperature Range: | -30°C To +75°C |
| UV Resistance: | Yes - Black only |
| Maximum Recommended Pulling Tension: | 150 lbs |
| Minimum Minor Axis Bend Radius: | 4 in |
| CPR Euroclass: | Cca-s1,d1,a1 |
| RG Type: | 8 |
| Environmental Space: | Indoor/Outdoor - Euroclass Cca |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Aerial: | Yes - Black only, when supported by messenger wire |
| Suitability - Burial: | No |
| Suitability - Indoor: | Yes |
| Suitability - Non-Halogenated: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes - UL 1581 sec 1200 Black Only |
| IEC Flammability: | IEC 60332-1-2 |
| Plenum (Y/N): | No |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.41 Revision Date: 03-09-2026 |