(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
50 Ohm Wireless Transmission Coax, RF400, RG8, 10 AWG Solid Bare Copper Covered Aluminum Conductor, PE Insulation, Duofoil® II + 95% Tinned Copper Braid Shield, PE Jacket
| Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
| RG Type: | 8 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 10 AWG | Solid | 0.111 in | BCCA - Bare Copper Covered Aluminum |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.285 in (7.24 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 0.403 in (10.2 mm) |
| Overall Cable Diameter (Nominal): | 0.403 in (10.2 mm) |
| Frequency | Max. VSWR |
|---|---|
| 5 - 6000 MHz | 1.25:1 |
| Frequency | Nom. Attenuation |
|---|---|
| 30 MHz | 0.7 dB/100ft |
| 50 MHz | 0.9 dB/100ft |
| 150 MHz | 1.5 dB/100 |
| 220 MHz | 1.8 dB/100ft |
| 450 MHz | 2.7 dB/100ft |
| 900 MHz | 3.8 dB/100ft |
| 1500 MHz | 5.1 dB/100ft |
| 1800 MHz | 5.6 dB/100ft |
| 2000 MHz | 6 dB/100ft |
| 2500 MHz | 6.7 dB/100ft |
| 3000 MHz | 7.5 dB/100ft |
| 3500 MHz | 8.2 dB/100ft |
| 4500 MHz | 9.5 dB/100ft |
| 5800 MHz | 11.1 dB/100ft |
| 6000 MHz | 11.4 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 30 MHz | 3,427 W |
| 50 MHz | 2,588 W |
| 150 MHz | 1,428 W |
| 220 MHz | 1,195 W |
| 450 MHz | 817 W |
| 900 MHz | 575 W |
| 1,500 MHz | 437 W |
| 2,000 MHz | 375 W |
| 2,500 MHz | 334 W |
| 3,500 MHz | 282 W |
| 4,500 MHz | 247 W |
| 6,000 MHz | 213 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 1.3 Ohm/1000ft | 2.0 Ohm/1000ft (6.6 Ohm/km) | 23 pF/ft (75 pF/m) | 50 Ohm | 86% |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -40°C to +80°C |
| Installation Min. |
|---|
| 2 in (51 mm) |
| Max. Pull Tension: | 145 lbs (65.8 kg) |
| Bulk Cable Weight: | 77 lbs/1000ft |
| Environmental Suitability: | Outdoor, Outdoor, Sunlight Resistance, UV Resistance, Aerial - When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.529 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7810A 010500 | Black | Reel | 500 ft | 612825189800 | C |
| 7810A 0101000 | Black | Reel | 1,000 ft | 612825189794 | C |
| Footnote: | C - CRATE REEL PUT-UP. |