Product Hierarchy
Product Hierarchy

7809R - 50 Ohm Wireless Transmission Coax, RF 300, 13 AWG Solid BC, Foil + 95% TC Braid, PVC Jkt, CMR




50 Ohm Wireless Transmission Coax, RF 300, 13 AWG Solid Bare Copper Conductor, PE Insulation, Duobond® Foil + 95% Tinned Copper Braid Shield, PVC Jacket, CMR

Product Overview

Suitable Applications: Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingNom. DiameterMaterial
Coax(es)113 AWGSolid0.072 inBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.19 in (4.8 mm)White
Insulation Table Notes: Gas Injected
Outer Shield
LayerOuter Shield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
2BraidTinned Copper (TC)95%
Outer Shield Table Notes: Splicing Tape
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.3 in (7.6 mm)
Overall Cable Diameter (Nominal): 0.3 in (7.6 mm)

Electrical Characteristics

VSWR
FrequencyMax. VSWR
5-6000 MHz1.25:1
Attenuation
FrequencyNom. Attenuation
5 MHz0.45 dB/100ft
10 MHz0.6 dB/100ft
30 MHz1 dB/100ft
50 MHz1.3 dB/100ft
150 MHz2.2 dB/100ft
220 MHz2.7 dB/100ft
450 MHz3.9 dB/100ft
900 MHz5.6 dB/100ft
1500 MHz7.3 dB/100ft
1800 MHz8.1 dB/100ft
2000 MHz8.6 dB/100ft
2500 MHz9.7 dB/100ft
3000 MHz10.8 dB/100ft
3500 MHz11.8 dB/100ft
4500 MHz13.5 dB/100ft
5800 MHz15.8 dB/100ft
6000 MHz16 dB/100ft
Power Rating
FrequencyMax. Power Rating
30 MHz2,161 W
50 MHz1,658 W
150 MHz928 W
220 MHz758 W
450 MHz522 W
900 MHz367 W
1,500 MHz278 W
2,000 MHz239 W
2,500 MHz212 W
3,500 MHz179 W
4,500 MHz157 W
6,000 MHz135 W
4,500 MHz157 W
5,800 MHz137 W
6,000 MHz135 W
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
2.16 Ohm/1000ft (7.09 Ohm/km)3.1 Ohm/1000ft (10 Ohm/km)23 pF/ft (75 pF/m)50 Ohm86%
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-40°C To +75°C
Bend Radius
Stationary Min.Installation Min.
3 in (76 mm)3 in (76 mm)
Max. Pull Tension: 135 lbs (61.2 kg)
Bulk Cable Weight: 61 lbs/1000ft (91 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.611 Revision Date: 04-02-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7809R 010500BlackReel500 ft612825189763C
7809R 0101000BlackReel1,000 ft612825189756C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product