(192)Server Cabinets
(4)Wall Mount Cabinets
(10)Seismic Cabinets
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
Intermediate type, RF 300, 13 AWG solid .072" bare copper conductor, gas-injected foam HDPE insulation, Duobond® II, tinned copper braid shield (95% coverage), polyethylene jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 13 | Solid | BC - Bare Copper | 0.072 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.19 in |
| Insulation Table Notes: | Gas Injected |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 95% |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene | 0.3 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 2.1 Ohm/1000ft | 2.1 Ohm/1000ft | 2.4 Ohm/1000ft | 2.4 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 23 pF/ft |
| Nominal Inductance |
|---|
| 0.06 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 50 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 5 MHz | 0.45 dB/100ft |
| 10 MHz | 0.6 dB/100ft |
| 30 MHz | 1 dB/100ft |
| 50 MHz | 1.3 dB/100ft |
| 150 MHz | 2.2 dB/100ft |
| 220 MHz | 2.7 dB/100ft |
| 450 MHz | 3.9 dB/100ft |
| 900 MHz | 5.6 dB/100ft |
| 1500 MHz | 7.3 dB/100ft |
| 1800 MHz | 8.1 dB/100ft |
| 2000 MHz | 8.6 dB/100ft |
| 2500 MHz | 9.7 dB/100ft |
| 3000 MHz | 10.8 dB/100ft |
| 3500 MHz | 11.8 dB/100ft |
| 4500 MHz | 13.5 dB/100ft |
| 5800 MHz | 15.8 dB/100ft |
| 6000 MHz | 16 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.17 ns/ft | 86% |
| Frequency [MHz] | Max. Power Rating [W] | Nominal Power Rating [W] |
|---|---|---|
| 30 MHz | 2,161 W | 2,161 W |
| 50 MHz | 1,658 W | 1,658 W |
| 150 MHz | 928 W | 928 W |
| 220 MHz | 758 W | 758 W |
| 450 MHz | 522 W | 522 W |
| 900 MHz | 367 W | 367 W |
| 1,500 MHz | 278 W | 278 W |
| 2,000 MHz | 239 W | 253 W |
| 2,500 MHz | 212 W | 239 W |
| 3,500 MHz | 179 W | 212 W |
| 4,500 MHz | 157 W | 194 W |
| 6,000 MHz | 135 W | 179 W |
| 4,500 MHz | 157 W | 157 W |
| 5,800 MHz | 137 W | 137 W |
| 6,000 MHz | 135 W | 135 W |
| Non-UL Voltage Rating |
|---|
| 300 V RMS |
| Frequency [MHz] | Max. VSWR |
|---|---|
| 5-6000 MHz | 1.25:1 |
| Non-UL Temp Rating: | 80°C |
| Operating Temperature Range: | -40°C To +75°C |
| Bulk Cable Weight: | 54 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 135 lbs |
| Minimum Minor Axis Bend Radius: | 3 in |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 7809A 010500 | Black | Reel | 500 ft | 612825189749 |
| 7809A 0101000 | Black | Reel | 1,000 ft | 612825189732 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.363 Revision Date: 02-20-2026 |