(10)50 Ohm Wireless Transmission Cable, RF 240, RG58, 15 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil® II + 95% Tinned Copper Braid Shield, Flooded, PE Jacket, Waterblocked
Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
15 | Solid | BC - Bare Copper | 0.057 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.15 in |
Table Notes: | Gas Injected |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Table Notes: | Tape is bonded to dielectric, PO - Polyolefin |
Material | Nominal Diameter |
---|---|
PE - Polyethylene | 0.24 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
3.2 Ohm/1000ft | 3.2 Ohm/1000ft | 2.8 Ohm/1000ft | 2.8 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
23 pF/ft |
Nominal Inductance |
---|
0.06 µH/ft |
Nominal Characteristic Impedance |
---|
50 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
5 MHz | 0.58 dB/100ft |
10 MHz | 0.77 dB/100ft |
30 MHz | 1.3 dB/100ft |
50 MHz | 1.6 dB/100ft |
150 MHz | 2.8 dB/100ft |
220 MHz | 3.4 dB/100ft |
450 MHz | 4.9 dB/100ft |
900 MHz | 7 dB/100ft |
1500 MHz | 9.1 dB/100ft |
1800 MHz | 10.1 dB/100ft |
2000 MHz | 10.7 dB/100ft |
2500 MHz | 12 dB/100ft |
3000 MHz | 13.4 dB/100ft |
3500 MHz | 14.6 dB/100ft |
4500 MHz | 16.7 dB/100ft |
5800 MHz | 19.5 dB/100ft |
6000 MHz | 19.8 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.18 ns/ft | 86% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
30 MHz | 1.37 dB/100ft |
50 MHz | 1.8 dB/100ft |
150 MHz | 3.1 dB/100ft |
220 MHz | 3.7 dB/100ft |
450 MHz | 5.4 dB/100ft |
900 MHz | 7.8 dB/100ft |
1500 MHz | 10.2 dB/100ft |
1800 MHz | 11.2 dB/100ft |
2000 MHz | 11.9 dB/100ft |
2500 MHz | 13.4 dB/100ft |
3000 MHz | 14.7 dB/100ft |
3500 MHz | 15.9 dB/100ft |
4500 MHz | 18.2 dB/100ft |
5800 MHz | 20.8 dB/100ft |
6000 MHz | 21.2 dB/100ft |
Frequency [MHz] | Max. Power Rating [W] |
---|---|
30 MHz | 1,526 W |
50 MHz | 1,186 W |
150 MHz | 673 W |
220 MHz | 556 W |
450 MHz | 382 W |
900 MHz | 286 W |
1,500 MHz | 205 W |
2,000 MHz | 177 W |
2,500 MHz | 156 W |
3,500 MHz | 100 W |
4,500 MHz | 116 W |
6,000 MHz | 100 W |
4,500 MHz | 116 W |
5,800 MHz | 102 W |
6,000 MHz | 100 W |
Non-UL Voltage Rating |
---|
300 V RMS |
Frequency [MHz] | Max. VSWR |
---|---|
5-6000 MHz | 1.25:1 |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 35 lbs/1000ft |
Max. Pull Tension: | 69 lbs |
Min Bend Radius/Minor Axis: | 2.4 in |
RG Type: | 58/X Type |
Environmental Space: | Outdoor - Water Exposure |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | Yes - When supported by messenger wire |
Suitability - Burial: | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
7808WB 010500 | Black | Reel | 500 ft | 612825189725 |
7808WB 0101000 | Black | Reel | 1,000 ft | 612825189718 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.310 Revision Date: 09-30-2020 |