(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
50 Ohm Wireless Transmission Coax, RF 240, RG58X, 15 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil® II + 95% Tinned Copper Braid Shield, PVC Jacket, CMR
| Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 15 | Solid | BC - Bare Copper | 0.057 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.150 in |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 95% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.240 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|
| 3.2 Ohm/1000ft | 2.8 Ohm/1000ft | 2.8 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 23 pF/ft |
| Nominal Inductance |
|---|
| 0.06 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 50 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 5 MHz | 0.58 dB/100ft |
| 10 MHz | 0.77 dB/100ft |
| 30 MHz | 1.3 dB/100ft |
| 50 MHz | 1.6 dB/100ft |
| 150 MHz | 2.8 dB/100ft |
| 220 MHz | 3.4 dB/100ft |
| 450 MHz | 4.9 dB/100ft |
| 900 MHz | 7.0 dB/100ft |
| 1500 MHz | 9.1 dB/100ft |
| 1800 MHz | 10.1 dB/100ft |
| 2000 MHz | 10.7 dB/100ft |
| 2500 MHz | 12 dB/100ft |
| 3000 MHz | 13.4 dB/100ft |
| 3500 MHz | 14.6 dB/100ft |
| 4500 MHz | 16.7 dB/100ft |
| 5800 MHz | 19.5 dB/100ft |
| 6000 MHz | 19.8 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.18 ns/ft | 86% |
| Frequency [MHz] |
|---|
| 30 MHz |
| 50 MHz |
| 150 MHz |
| 220 MHz |
| 450 MHz |
| 900 MHz |
| 1500 MHz |
| 1800 MHz |
| 2000 MHz |
| 2500 MHz |
| 3000 MHz |
| 3500 MHz |
| 4500 MHz |
| 5800 MHz |
| 6000 MHz |
| Frequency [MHz] | Max. Power Rating [W] |
|---|---|
| 30 MHz | 1,526 W |
| 50 MHz | 1,186 W |
| 150 MHz | 673 W |
| 220 MHz | 556 W |
| 450 MHz | 382 W |
| 900 MHz | 268 W |
| 1,500 MHz | 205 W |
| 2,000 MHz | 177 W |
| 2,500 MHz | 156 W |
| 3,500 MHz | 100 W |
| 4,500 MHz | 116 W |
| 6,000 MHz | 100 W |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Frequency [MHz] | Max. VSWR |
|---|---|
| 5-6000 MHz | 1.25:1 |
| UL Temperature Rating: | 60°C |
| Operating Temperature Range: | -20°C to +75°C |
| Bulk Cable Weight: | 40 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 69 lbs |
| Minimum Minor Axis Bend Radius: | 2.4 in |
| NEC/(UL) Compliance: | CMR |
| CEC/C(UL) Compliance: | CMG |
| CPR Euroclass: | Eca |
| RG Type: | 58X |
| Environmental Space: | Indoor/Outdoor |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Aerial: | Yes - Black only, when supported by messenger wire |
| Suitability - Burial: | No |
| Suitability - Hazardous Locations: | No |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes - Black only |
| UL Flammability: | UL1666 Vertical Shaft |
| IEC Flammability: | IEC 60332-1-2 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 7808R 0101000 | Black | Reel | 1,000 ft | 612825189695 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.487 Revision Date: 02-20-2026 |