50 Ohm Wireless Transmission Coax, RF 240, RG58X, 15 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil® II + 95% Tinned Copper Braid Shield, PE Jacket
| Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
| RG Type: | 58X |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 15 AWG | Solid | 0.057 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.150 in (3.81 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 0.240 in (6.10 mm) |
| Overall Cable Diameter (Nominal): | 0.240 in (6.10 mm) |
| Frequency | Max. VSWR |
|---|---|
| 5-6000 MHz | 1.25:1 |
| Frequency | Nom. Attenuation |
|---|---|
| 5 MHz | 0.58 dB/100ft |
| 10 MHz | 0.77 dB/100ft |
| 30 MHz | 1.3 dB/100 |
| 50 MHz | 1.6 dB/100ft |
| 150 MHz | 2.8 dB/100ft |
| 220 MHz | 3.4 dB/100ft |
| 450 MHz | 4.9 dB/100ft |
| 900 MHz | 7.0 dB/100ft |
| 1500 MHz | 9.1 dB/100ft |
| 1800 MHz | 10.1 dB/100ft |
| 2000 MHz | 10.7 dB/100ft |
| 2500 MHz | 12 dB/100ft |
| 3000 MHz | 13.4 dB/100ft |
| 3500 MHz | 14.6 dB/100ft |
| 4500 MHz | 16.7 dB/100ft |
| 5800 MHz | 19.5 dB/100ft |
| 6000 MHz | 19.8 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 30 MHz | 1,526 W |
| 50 MHz | 1,186 W |
| 150 MHz | 673 W |
| 220 MHz | 556 W |
| 450 MHz | 382 W |
| 900 MHz | 268 W |
| 1,500 MHz | 205 W |
| 2,000 MHz | 177 W |
| 2,500 MHz | 156 W |
| 3,500 MHz | 100 W |
| 4,500 MHz | 116 W |
| 6,000 MHz | 100 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 3.2 Ohm/1000ft | 2.8 Ohm/1000ft (9.2 Ohm/km) | 23 pF/ft (75 pF/m) | 50 Ohm | 86% |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -40°C to +80°C |
| Installation Min. |
|---|
| 0.75 in (19 mm) |
| Max. Pull Tension: | 74 lbs (34 kg) |
| Bulk Cable Weight: | 36 lbs/1000ft |
| Environmental Suitability: | Outdoor, Outdoor, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.537 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7808A 010500 | Black | Reel | 500 ft | 612825189688 | C |
| 7808A 0101000 | Black | Reel | 1,000 ft | 612825189671 | C |
| Footnote: | C - CRATE REEL PUT-UP. |