Product Hierarchy
Product Hierarchy

78088 - ECOCABLE, 8PR #22, Str, Modified Polyphenylene Ether-PE, 300 V, AWM/STYLE 21460 80C, VW-1, CSA C(RU) AWM I A/B FT1

ECOCABLE, 8 Pair 22 AWG (19/34) TC - Tinned Copper, Modified Polyphenylene Ether-PE Insulation, Slate Modified Polyphenylene Ether-PE Outer Jacket, AWM/STYLE 21460 80C, VW-1, CSA C(RU) AWM I A/B FT1 C(RU) AWM I A/B FT1 UL VW-1

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)822 AWG19x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)mPPE - Modified Polyphenylene Ether0.007 in (0.18 mm)0.046 in (1.2 mm)White-Black, White-Brown, White-Red, White-Orange, White-Yellow, White-Green, White-Blue, White-Violet
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
mPPE - Modified Polyphenylene Ether0.015 in (0.38 mm)0.285 in (7.24 mm)Yes
Overall Cable Diameter (Nominal): 0.285 in (7.24 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. Inductance
Pair(s)20.3 pF/ft (66.6 pF/m)74 Ohm0.16 µH/ft (0.52 µH/m)
Voltage
UL Voltage Rating
300 V (AWM 21460), 300 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-40°C To +80°C
Bend Radius
Stationary Min.
2.8 in (71 mm)
Max. Pull Tension: 5 lbs (2.3 kg)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL VW-1, FT1
AWM Compliance: AWM 21460, AWM I/II A/B
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 78088 8PR 22 AWG ECOCABLE(R) MINI RU AWM 21460 80C 300V VW-1 C(RU) AWM I A/B FT1 80C 300V CE ROHS (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.11 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
78088 SL005White/BlackReel100 ft
No accessories are available for this product