Product Hierarchy
Product Hierarchy

7807R - RF 200 Wireless Coax, RG58, #17, CMR/CMG




RF 200, RG-58 type, 17 AWG solid .044" bare copper conductor, gas-injected foam HDPE insulation, Duofoil® (100% coverage); tinned copper braid shield (95% coverage), PVC jacket.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
17SolidBC - Bare Copper0.044 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.116 in
Insulation Table Notes: Gas Injected
Outer Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Tinned Copper (TC)95%
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.195 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCROuter Conductor DCR
3.3 Ohm/1000ft3.3 Ohm/1000ft4.2 Ohm/1000ft4.2 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
23.5 pF/ft
Inductance
Nominal Inductance
0.061 µH/ft
Impedance
Nominal Characteristic Impedance
50 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
5 MHz0.75 dB/100ft
10 MHz1.1 dB/100ft
30 MHz1.6 dB/100ft
50 MHz2.1 dB/100ft
150 MHz3.7 dB/100ft
220 MHz4.5 dB/100ft
450 MHz6.5 dB/100ft
900 MHz9.2 dB/100ft
1500 MHz12 dB/100ft
1800 MHz13.2 dB/100ft
2000 MHz14 dB/100ft
2500 MHz15.7 dB/100ft
3000 MHz17.5 dB/100ft
4500 MHz22 dB/100ft
5800 MHz25.2 dB/100ft
6000 MHz26 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.19 ns/ft85%
Power Rating
Frequency [MHz]Max. Power Rating [W]
30 MHz1,070 W
50 MHz813 W
150 MHz450 W
220 MHz372 W
450 MHz256 W
900 MHz178 W
1,500 MHz136 W
2,000 MHz117 W
2,500 MHz104 W
3,500 MHz87 W
4,500 MHz76 W
6,000 MHz66 W
4,500 MHz76 W
5,800 MHz67 W
6,000 MHz66 W
Voltage
UL Voltage Rating
300 V RMS
VSWR
Frequency [MHz]Max. VSWR
5-6000 MHz1.25:1

Temperature Range

UL Temperature Rating: 60°C
Operating Temperature Range: -40°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 27 lbs/1000ft
Maximum Recommended Pulling Tension: 25.4 lbs
Minimum Minor Axis Bend Radius: 2 in

Standards

NEC/(UL) Compliance: CMR
CEC/C(UL) Compliance: CMG
CPR Euroclass: Eca
RG Type: 58

Applicable Environmental and Other Programs

Environmental Space: Indoor - Riser
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Vertical Shaft
CSA Flammability: FT4
IEC Flammability: IEC 60332-1-2
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
7807R 0101000BlackReel1,000 ft612825189657
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.411 Revision Date: 02-20-2026
Date: 2004-01-01
No accessories are available for this product