Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3405)Modular Couplers
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
(742)Type A
(566)Type A Field Attachables
(357)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(913)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
50 Ohm Wireless Transmission Coax, RF 200, RG58, 17 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil® + 95% Tinned Copper Braid Shield, PE Jacket
| Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
| RG Type: | 58 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 17 AWG | Solid | 0.044 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.116 in (2.95 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 0.195 in (4.95 mm) |
| Overall Cable Diameter (Nominal): | 0.195 in (4.95 mm) |
| Frequency | Max. VSWR |
|---|---|
| 5 - 6000 MHz | 1.25:1 |
| Frequency | Nom. Attenuation |
|---|---|
| 5 MHz | 0.75 dB/100ft |
| 10 MHz | 1.1 dB/100ft |
| 30 MHz | 1.6 dB/100ft |
| 50 MHz | 2.1 dB/100ft |
| 150 MHz | 3.7 dB/100ft |
| 220 MHz | 4.5 dB/100ft |
| 450 MHz | 6.5 dB/100ft |
| 900 MHz | 9.2 dB/100ft |
| 1500 MHz | 12 dB/100ft |
| 1800 MHz | 13.2 dB/100ft |
| 2000 MHz | 14 dB/100ft |
| 2500 MHz | 15.7 dB/100ft |
| 3000 MHz | 17.5 dB/100ft |
| 4500 MHz | 22 dB/100ft |
| 5800 MHz | 25.2 dB/100ft |
| 6000 MHz | 26 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 30 MHz | 1,070 W |
| 50 MHz | 813 W |
| 150 MHz | 450 W |
| 220 MHz | 372 W |
| 450 MHz | 256 W |
| 900 MHz | 178 W |
| 1,500 MHz | 136 W |
| 2,000 MHz | 117 W |
| 2,500 MHz | 104 W |
| 3,500 MHz | 87 W |
| 4,500 MHz | 76 W |
| 6,000 MHz | 66 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 5.4 Ohm/1000ft | 3.6 Ohm/1000ft (12 Ohm/km) | 23.5 pF/ft (77.1 pF/m) | 50 Ohm | 85% |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -40°C to +80°C |
| Installation Min. |
|---|
| 1.9 in (48 mm) |
| Max. Pull Tension: | 25.4 lbs (11.5 kg) |
| Bulk Cable Weight: | 26 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.486 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7807A 010500 | Black | Reel | 500 ft | 612825189640 | C |
| 7807A 0101000 | Black | Reel | 1,000 ft | 612825189633 | C |
| Footnote: | C - CRATE REEL PUT-UP. |