Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14235)Indoor Fiber Cable
(1637)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5185)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(764)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3605)Modular Couplers
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
(1047)M12
(778)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(186)M12-M8 Cordsets
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
(13)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
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
50 Ohm Wireless Transmission Coax, RF 195, RG58, 19 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil® + 90% Tinned Copper Braid Shield, PE Jacket
| Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
| RG Type: | 58 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 19 AWG | Solid | 0.037 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.110 in (2.79 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 0.195 in (4.95 mm) |
| Overall Cable Diameter (Nominal): | 0.195 in (4.95 mm) |
| Frequency | Max. VSWR |
|---|---|
| 5 - 6000 MHz | 1.25:1 |
| Frequency | Nom. Attenuation |
|---|---|
| 5 MHz | 0.75 dB/100ft |
| 10 MHz | 1 dB/100ft |
| 30 MHz | 1.8 dB/100ft |
| 50 MHz | 2.5 dB/100ft |
| 150 MHz | 4 dB/100ft |
| 220 MHz | 4.9 dB/100ft |
| 450 MHz | 7.1 dB/100ft |
| 900 MHz | 10.3 dB/100ft |
| 1500 MHz | 13.7 dB/100ft |
| 1800 MHz | 15.2 dB/100ft |
| 2000 MHz | 16.1 dB/100ft |
| 2500 MHz | 18.3 dB/100ft |
| 3000 MHz | 20.5 dB/100ft |
| 4500 MHz | 26.5 dB/100ft |
| 5800 MHz | 31.2 dB/100ft |
| 6000 MHz | 32 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 30 MHz | 890 W |
| 50 MHz | 694 W |
| 150 MHz | 403 W |
| 220 MHz | 336 W |
| 450 MHz | 231 W |
| 900 MHz | 162 W |
| 1,500 MHz | 124 W |
| 2,000 MHz | 107 W |
| 2,500 MHz | 95 W |
| 3,500 MHz | 80 W |
| 4,500 MHz | 70 W |
| 6,000 MHz | 61 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 7.6 Ohm/1000ft | 4.2 Ohm/1000ft (14 Ohm/km) | 24.3 pF/ft (79.7 pF/m) | 50 Ohm | 77% |
| Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| -40°C to +80°C |
| Installation Min. |
|---|
| 0.5 in (13 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 23 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.514 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7806A 010500 | Black | Reel | 500 ft | 612825189602 | C |
| 7806A 0101000 | Black | Reel | 1,000 ft | 612825189596 | C |
| Footnote: | C - CRATE REEL PUT-UP. |