Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
50 Ohm Wireless Transmission Coax, RF 100, RG174, 25 AWG Solid Bare Copper Conductor, PE Insulation, Beldfoil® + 90% Tinned Copper Braid Shield, PVC Jacket, CMR
| Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
| RG Type: | 174 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 25 AWG | Solid | 0.020 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.060 in (1.5 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.110 in (2.79 mm) |
| Overall Cable Diameter (Nominal): | 0.110 in (2.79 mm) |
| Frequency | Max. VSWR |
|---|---|
| 5 - 6000 MHz | 1.25:1 |
| Frequency | Nom. Attenuation |
|---|---|
| 5 MHz | 1.4 dB/100ft |
| 10 MHz | 2 dB/100ft |
| 30 MHz | 3.5 dB/100ft |
| 50 MHz | 4.6 dB/100ft |
| 150 MHz | 8.0 dB/100ft |
| 220 MHz | 9.6 dB/100ft |
| 450 MHz | 14.0 dB/100ft |
| 900 MHz | 20.2 dB/100ft |
| 1500 MHz | 26.6 dB/100ft |
| 1800 MHz | 29.5 dB/100ft |
| 2000 MHz | 31.2 dB/100ft |
| 2500 MHz | 35.4 dB/100ft |
| 3000 MHz | 39.4 dB/100ft |
| 3500 MHz | 43.0 dB/100ft |
| 4500 MHz | 50.0 dB/100ft |
| 5800 MHz | 59.0 dB/100ft |
| 6000 MHz | 60.6 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 30 MHz | 216 W |
| 50 MHz | 154 W |
| 150 MHz | 74 W |
| 220 MHz | 57 W |
| 450 MHz | 34 W |
| 900 MHz | 21 W |
| 1,500 MHz | 14 W |
| 2,000 MHz | 12 W |
| 2,500 MHz | 10 W |
| 3,500 MHz | 8 W |
| 4,500 MHz | 7 W |
| 6,000 MHz | 5 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 27.3 Ohm/1000ft | 9.3 Ohm/1000ft (31 Ohm/km) | 26.2 pF/ft (86.0 pF/m) | 50 Ohm | 74% |
| UL Voltage Rating |
|---|
| 300 V (CMR, CMG) |
| UL Temperature | Operating |
|---|---|
| 60°C | -40°C to +80°C |
| Installation Min. |
|---|
| 0.25 in (6.4 mm) |
| Max. Pull Tension: | 20 lbs (9.1 kg) |
| Bulk Cable Weight: | 9 lbs/1000ft |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.496 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7805R 008100 | Gray | Reel | 100 ft | 612825189558 | E |
| 7805R 008500 | Gray | Reel | 500 ft | 612825189572 | |
| 7805R 0081000 | Gray | Reel | 1,000 ft | 612825189565 |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |