Light Duty SMPTE 311M Cable, 2 Single Mode Fibers, 2 TC Conductors 24 AWG (7x32) and 4 TC Conductors 20 AWG (19x32), PE Insulation, TC Braid Shield (95% coverage), Belflex® Jacket
| Product Category: | SMPTE Cable |
| Suitable Applications: | SMPTE 311M CAMERA CABLE |
| Fiber Type: | OS2, G.657.A2 |
| Fiber Buffer Material: | PVC - Polyvinyl Chloride |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 2 |
| Fiber Color Code: | Yellow, Blue |
| Conductor Size: | 24 AWG, 20 AWG |
| Insulation Material: | Polyolefin (PO, PE, PP) |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.357 in (9.07 mm) |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
| Bulk Cable Weight: | 80 lbs/1000ft (120 kg/km) |
| Operating Temperature Range: | -40°C To +75°C |
| Installation Temperature Range: | -10°C To +70°C |
| Storage Temperature Range: | -40°C To +75°C |
| Environmental Suitability: | Indoor/Outdoor, Indoor |
| Flammability / Reaction to Fire: | VW-1 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.175 Revision Date: 09-25-2025 |
| Item # | Put-Up Type | Length | UPC |
|---|---|---|---|
| 7804LW 010CUT | Reel | ||
| 7804LW 0101000 | Reel | 1,000 ft | 612825353003 |
| 7804LW 0103280 | Reel | 3,280 ft | 612825189411 |