Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
Indoor/Mobile SMPTE 311M Cable, 2 Single Mode Fibers, 2 TC Conductors 24 AWG (7x32) and 4 TC Conductors 20 AWG (19x32), FRNC Insulation, TC Braid Shield (80% coverage), FRNC Jacket
| Suitable Applications: | SMPTE 311M CAMERA CABLE |
| Element | No. of Conductors | AWG | Stranding | Material | Nominal Conductor DCR | Insulation Material | Insulation Nominal Diameter |
|---|---|---|---|---|---|---|---|
| 24 AWG | 2 | 24 | 7x32 | TC - Tinned Copper | 92 Ohm/km | LSZH/FRNC | 1.22 mm |
| 20 AWG | 4 | 20 | 19x32 | TC - Tinned Copper | 36 Ohm/km | LSZH / FRNC | 1.57 mm |
| Description | Color |
|---|---|
| 24 AWG | Red |
| 24 AWG | Gray |
| 20 AWG | Black |
| 20 AWG | White |
| 20 AWG | White/Black |
| 20 AWG | Black/White |
| Shielding Type: | Braid(s) |
| UL Description | UL Voltage Rating |
|---|---|
| 24 AWG | 300 V RMS |
| 20 AWG | 300 V RMS |
| Fiber Type | Fiber Count |
|---|---|
| OS2 | 2 |
| Fiber Color Code: | Yellow, Blue |
| Buffer Material | Buffer Diameter |
|---|---|
| Thermoplastic | 900 µm |
| Mode Field Diameter: | 9.2 µm |
| Wavelength@Optical SM1: | 1310 nm, 1550 nm |
| Maximum Attenuation at 1310 nm: | 0.50 dB/km |
| Maximum Attenuation at 1550 nm: | 0.50 dB/km |
| Nominal Diameter |
|---|
| 9.2 mm |
| Layer 1 | Type | Material | Coverage |
|---|---|---|---|
| Overall | Braid | TC - Tinned Copper | 80 % |
| Outer Jacket Material: | LSZH / FRNC |
| Operating Temperature Range: | -40°C To +75°C |
| Installation Temperature Range: | -10°C To +70°C |
| Storage Temperature Range: | -40°C To +75°C |
| Maximum Recommended Pulling Tension: | 1350 N |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU CE Mark: | Yes |
| CPR Euroclass: | Cca-s1,d1,a1 |
| IEC 60754-1 - Halogen Amount: | Zero |
| Suitability - Burial: | No |
| Suitability - Indoor: | Yes |
| Suitability - Non-Halogenated: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes - UL 1581 sec 1200 Black Only |
| IEC Flammability: | IEC 60332-1-2 |
| Plenum (Y/N): | N |
| Update and Revision: | Revision Number: 0.153 Revision Date: 03-09-2026 |