Product Hierarchy
Product Hierarchy

7804ELV - Indoor/Mobile Duty SMPTE 311M Cable, 2 Fiber, 2 Conductor 24 AWG, 4 Conductor 20 AWG, FRNC jacket

Indoor/Mobile SMPTE 311M Cable, 2 Single Mode Fibers, 2 TC Conductors 24 AWG (7x32) and 4 TC Conductors 20 AWG (19x32), FRNC Insulation, TC Braid Shield (80% coverage), FRNC Jacket

Product Overview

Suitable Applications: SMPTE 311M CAMERA CABLE

Multiconductor

Multiconductor Conductor and Insulation
ElementNo. of ConductorsAWGStrandingMaterialNominal Conductor DCRInsulation MaterialInsulation Nominal Diameter
24 AWG2247x32TC - Tinned Copper92 Ohm/kmLSZH/FRNC1.22 mm
20 AWG42019x32TC - Tinned Copper36 Ohm/kmLSZH / FRNC1.57 mm
Multiconductor Color Chart
DescriptionColor
24 AWGRed
24 AWGGray
20 AWGBlack
20 AWGWhite
20 AWGWhite/Black
20 AWGBlack/White
Shielding: Braid(s)
Multiconductor UL Voltage
UL DescriptionUL Voltage Rating
24 AWG300 V RMS
20 AWG300 V RMS

Fiber

Fiber Cable Construction
Fiber TypeFiber Count
OS22
Fiber Color Coding: Yellow, Blue
Buffer Specification
Buffer MaterialBuffer Diameter
Thermoplastic900 µm
Mode Field Diameter: 9.2 µm
Wavelength@Optical SM1: 1310 nm, 1550 nm
Max. Attenuation at 1310 nm: 0.50 dB/km
Max. Attenuation at 1550 nm: 0.50 dB/km

Overall Cable

Outer Jacket
MaterialNominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)9.2 mm
Overall Shielding
Layer 1TypeMaterialCoverage
OverallBraidTC - Tinned Copper80 %
Jacket: LSZH / FRNC
Operating Temperature Range: -40°C To +75°C
Installation Temperature Range: -10°C To +70°C
Storage Temperature Range: -40°C To +75°C
Max. Pull Tension: 1350 N

Applicable Standards & Environmental Programs

EU Directive 2011/65/EU (RoHS 2): Compliant
EU Directive 2015/863/EU (RoHS 2 amendment): Compliant
EU Directive 2000/53/EC (ELV): Compliant
EU Directive 2012/19/EU (WEEE): Compliant
EU Directive 2003/11/EC (BFR): Compliant
EU CE Mark: Yes
CPR Euroclass: B2ca-s1a,d1,a1
IEC 60754-1 - Halogen Amount: Zero

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes - Black only

Flame Test

IEC Flammability: IEC 60332-1-2

Plenum/Non-Plenum

Plenum (Y/N): N

History

Update and Revision: Revision Number: 0.74 Revision Date: 12-03-2024
No accessories are available for this product