Product Hierarchy
Product Hierarchy

7804C - SMPTE 311M Cable, 2 Fiber, 2 Conductor 24 AWG, 2 Conductor 16 AWG, Belflex® Jacket, CMR




Heavy Gauge SMPTE 311M HDTV, 2 Single Mode fibers, 2 TC Conductors 24 AWG stranded (7x32) and 2 TC Conductors 16 AWG stranded (65x34), PVC insulation TC braid shield (95% coverage), CMR rating, Belflex® jacket.

Product Overview

Product Category: SMPTE Cable
Suitable Applications: SMPTE 311M HDTV Cable

Fiber Specifications

Fiber Type: OS2, G.657.A2
Fiber Buffer Material: PVC - Polyvinyl Chloride
Fiber Buffer Diameter: 900 µm
Fiber Count: 2
Fiber Color Code: Yellow, Blue

Fiber Construction

Fibers Per Subunit: 1

Conductor Specifications

Conductor Size: 24 AWG, 16 AWG

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.362 in (9.19 mm)
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.50 dB/km0.50 dB/km

Mechanical Characteristics

Crush Resistance: Compression, FOTP-41; 397 lbs.
Bulk Cable Weight: 81.3 lbs/1000ft (121 kg/km)

Temperature Range

Operating Temperature Range: -40°C to 70°C
Installation Temperature Range: -10°C to 70°C
Storage Temperature Range: -40°C to 70°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL1666 Vertical Shaft
NEC / UL Compliance: CMR
CEC / C(UL) Compliance: CMG.
CPR Euroclass: Eca
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Product Notes

Notes: Plenum version and other conductor counts/diameters available by special order.

History

Update and Revision: Revision Number: 0.177 Revision Date: 09-25-2025

Part Numbers

Variants
Item #Put-Up TypeLengthUPC
7804C B591000Reel1,000 ft612825189381
Date: 2005-07-01
SMPTE-311M-Hybrid-Cable-Assemblies-PB146.pdf
No accessories are available for this product