Product Hierarchy
Product Hierarchy

7801A - Metric Video Triax, #19 Solid SPC, SPC Braid, PVC Jacket, BC Braid, Belflex Jacket




19 AWG solid .039" silver-plated copper conductor, gas-injected foam PE insulation, two braids: one silver-plated copper (90%) and one bare copper (80%), PVC inner jacket between braids, Belflex jacket.

Life Cycle Status: Discontinued

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2013-03-20

Construction Details

Conductor
SizeStrandingNom. DiameterMaterial
19Solid0.039 inSCCS - Silvered Copper Covered Steel
Insulation
MaterialNom. Insulation Diameter
PE - Polyethylene (Foam)0.178 in (4.52 mm)
Inner Shield
Shield TypeMaterialCoverage
BraidSilvered Copper (SC)90%
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.26 in (6.6 mm)
Outer Shield
Outer Shield TypeMaterialCoverage
BraidBare Copper (BC)80%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.331 in

Electrical Characteristics

Return Loss
FrequencyMin. Structural Return Loss
1-100 MHz26 dB
101-300 MHz23 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.19 dB/100ft
3.58 MHz0.36 dB/100ft
5 MHz0.43 dB/100ft
7 MHz0.51 dB/100ft
10 MHz0.61 dB/100ft
67.5 MHz1.76 dB/100ft
71.5 MHz1.8 dB/100ft
88.5 MHz2.1 dB/100ft
100 MHz2.2 dB/100ft
135 MHz2.6 dB/100ft
143 MHz2.7 dB/100ft
180 MHz3 dB/100ft
270 MHz3.8 dB/100ft
360 MHz4.5 dB/100ft
540 MHz5.6 dB/100ft
720 MHz6.6 dB/100ft
750 MHz6.7 dB/100ft
1000 MHz7.9 dB/100ft
1500 MHz9.9 dB/100ft
2000 MHz11.6 dB/100ft
2250 MHz12.4 dB/100ft
3000 MHz14.5 dB/100ft
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
9.33 Ohm/1000ft (30.6 Ohm/km)3.28 Ohm/1000ft (10.8 Ohm/km)2.76 Ohm/1000ft (9.06 Ohm/km)16.7 pF/ft (54.8 pF/m)75 Ohm81%
Voltage
Voltage Rating
600 V RMS

Mechanical Characteristics

Temperature
Operating
-50°C To +80°C
Max. Pull Tension: 112 lbs (50.8 kg)
Bulk Cable Weight: 60 lbs/1000ft (89 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.330 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7801A X7I328Red X71Reel328 ft612825355458C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product