Digital Coax Snake Cable, RG59, 10 Coax 20 AWG, solid bare copper conductors, foam HDPE core, Duofoil® + 95% tinned copper braid, Riser, PVC jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 20 | Solid | BC - Bare Copper | 0.032 in | 10 |
| Conductor Count: | 10 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.145 in |
| Insulation Table Notes: | Gas Injected |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 95% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.233 in |
| Material |
|---|
| No Shield |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 1.166 in |
| Nominal Conductor DCR | Nominal Inner Shield DCR | Outer Conductor DCR |
|---|---|---|
| 10 Ohm/1000ft | 3.8 Ohm/1000ft | 3.8 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.2 pF/ft |
| Nominal Inductance |
|---|
| 0.107 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Minimum Return (RL) |
|---|---|
| 5 - 1600 MHz | 23 dB |
| 1600 - 4500 MHz | 21 dB |
| 4500 - 6000 MHz | 15 dB |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.3 dB/100ft |
| 3.6 MHz | 0.6 dB/100ft |
| 10 MHz | 0.9 dB/100ft |
| 71.5 MHz | 2.1 dB/100ft |
| 135 MHz | 2.7 dB/100ft |
| 270 MHz | 3.8 dB/100ft |
| 360 MHz | 4.4 dB/100ft |
| 540 MHz | 5.5 dB/100ft |
| 720 MHz | 6.4 dB/100ft |
| 750 MHz | 6.5 dB/100ft |
| 1000 MHz | 7.6 dB/100ft |
| 1500 MHz | 9.4 dB/100ft |
| 2500 MHz | 12.4 dB/100ft |
| 3000 MHz | 13.8 dB/100ft |
| 4500 MHz | 18 dB/100ft |
| 6000 MHz | 21.1 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.22 ns/ft | 83% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 75°C |
| UL Temperature Rating: | 60°C |
| Operating Temperature Range: | -35°C To +75°C |
| Bulk Cable Weight: | 555 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 720 lbs |
| Minimum Minor Axis Bend Radius: | 11.75 in |
| NEC/(UL) Compliance: | CMR |
| CEC/C(UL) Compliance: | CMG |
| CPR Euroclass: | Eca |
| RG Type: | 59 |
| Environmental Space: | Indoor/Outdoor |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| UL Flammability: | UL1666 Vertical Shaft |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 7798A B59500 | Black, Matte | Reel | 500 ft | 612825355441 |
| 7798A B591000 | Black, Matte | Reel | 1,000 ft | 612825355311 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.400 Revision Date: 02-20-2026 |