Product Hierarchy
Product Hierarchy

7792A - VideoFLEX® Snake, Sub-miniature, 12 Coax 23 AWG, Riser




Digital Coax Snake Cable, 12-Sub-miniature 23 AWG, solid bare copper conductors, foam HDPE core, Duofoil® + 95% tinned copper braid, Riser, PVC jacket.

Construction Details

RG Type: Mini 59
Conductor
SizeStrandingNom. DiameterMaterial
23Solid0.023 inBC - Bare Copper
Insulation
MaterialNom. Insulation Diameter
PE - Polyethylene (Foam)0.102 in (2.59 mm)
Insulation Table Notes: Gas Injected
Inner Shield
LayerShield TypeMaterialMaterial Trade NameCoverage
1TapeTri-Laminate (Alum+Poly+Alum)Duofoil®100%
2BraidTinned Copper (TC)95%
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.159 in (4.04 mm)
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.825 in

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
1 MHz0.4 dB/100ft
3.6 MHz0.8 dB/100ft
10 MHz1.2 dB/100ft
71.5 MHz3.1 dB/100ft
135 MHz3.8 dB/100ft
270 MHz5.4 dB/100ft
360 MHz6.2 dB/100ft
540 MHz7.7 dB/100ft
720 MHz9.1 dB/100ft
750 MHz9.5 dB/100ft
1000 MHz10.5 dB/100ft
1500 MHz13 dB/100ft
2500 MHz16.9 dB/100ft
3000 MHz18.5 dB/100ft
4500 MHz24.6 dB/100ft
6000 MHz28.97 dB/100ft
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
20.1 Ohm/1000ft (65.9 Ohm/km)7.6 Ohm/1000ft (25 Ohm/km)16.5 pF/ft (54.1 pF/m)75 Ohm83%
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-35°C To +75°C
Max. Pull Tension: 432 lbs (196 kg)
Bulk Cable Weight: 310 lbs/1000ft (460 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor
Flammability / Reaction to Fire: UL1666 Vertical Shaft, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.404 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7792A B59500Black, MatteReel500 ft612825355434C
7792A B591000Black, MatteReel1,000 ft612825355373
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
TB65: Digital Studio Cable Guide
No accessories are available for this product